No image available
No image available
Your request is being processed.
687539
Quick Couplings

Quick Couplings (hydraulic) up to 10,000 psi - 3000 Series Couplers

Parker's high pressure quick couplers and nipples are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection.

Parker's high pressure quick couplers and nipples are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection.

Choose attributes to view part number:

Reset Attributes
Description

3000 Series Couplers (hydraulic) up to 10,000 psi connect with 3000 Series Nipples.
Parker's 3000 Series are threaded, high pressure (10,000 psi) quick couplings. The coupler sleeve and nipple body must be manually threaded together to make the connection. Coupler and nipple have ball valves and the interface seal is polyurethane.
• Sizes: 1/4” & 3/8”
• Material: Steel
• Port Ends: Female NPTF, Male NPTF
• Seal: Polyurethane

Typical Applications:
• Hydraulic rams
• Portable hydraulic tools
• Crimping equipment

Description

Performance Characteristics
Maximum Working Pressure (psi) 10000
Flow Rate (GPM) 3 to 6
Media Hydraulic
Coupling Half Coupler
Minimum Working Temperature (F) -22
Maximum Working Temperature (F) 230
Material - Seals Polyurethane
Valve Style Ball
Body Material Steel
Application Hydraulic, high pressure
Plating Zinc with clear trivalent chromate
Sleeve Type Thread to connect
Locking Mechanism Threads

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418