No image available
No image available
Your request is being processed.
687539
Quick Couplings

Quick Couplings (hydraulic) up to 15,000 psi - HO Series Couplers

Parker's high pressure and high flow quick couplers are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection while providing maximum flow and low pressure drop.

Parker's high pressure and high flow quick couplers are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection while providing maximum flow and low pressure drop.

Choose attributes to view part number:

Reset Attributes
Description

HO Series Couplers (hydraulic) up to 15,000 psi connect with HO Series Nipples.
Parker's HO Series are high pressure, high flow quick couplings with manual sleeves. Couplers and nipples are unvalved, resulting in unrestricted flow. Electroless nickel plating provides corrosion resistance and sleeve lock guards against accidental disconnection.
• Sizes: 1/4”, 3/8"", 1/2”
• Material: Steel with electroless nickel plating
• Port Ends: Female NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Typical Applications:
• Paper and pulp processing
• Refinery systems
• Testing systems

Description

Performance Characteristics
Maximum Working Pressure (psi) 10000 to 15000
Body Size (inch) 1/4 to 1/2
Flow Rate (GPM) 3 to 12
Material - Seals Nitrile with PTFE backup
Media Hydraulic
Coupling Half Coupler
Minimum Working Temperature (F) -40
Maximum Working Temperature (F) 250
Valve Style Unvalved
Body Material Steel
Thread Style Female
Connection type NPTF
Application Hydraulic, high pressure, high flow
Plating Electroless nickel
Sleeve Type Manual
Locking Mechanism Locking balls
Locking Sleeve Yes

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418