No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687539
Quick Couplings

Quick Couplings (hydraulic) up to 2500 psi - NS Series

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Choose attributes to view part number:

Reset Attributes
Description

NS Series Nipples (hydraulic) up to 2500 psi connect with NS Series Couplers.
Parker's NS Series are double shut-off non-spill quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting. Nipple is heat treated to withstand pressure surges. Positive valve stop prevents flow checking.
• Sizes: 3/8” – 1”
• Materials: Steel
• Port Ends: Female NPSF, Female BSPP, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon

Typical Applications:
• Hydraulic hand tools
• Utility equipment
• Mining Equipment

Description

Performance Characteristics
Maximum Working Pressure (psi) 2500
Body Size (inch) 3/8 to 1
Flow Rate (GPM) Up to 50
Material - Seals Nitrile
Media Hydraulic
Coupling Half Nipple
Minimum Working Temperature (F) -40
Maximum Working Temperature (F) 250
Valve Style Non-spill
Body Material Steel
Thread Type Female
Connection Type NPSF | BSPP | UNF | UN | NSPF
Plating Zinc with clear trivalent chromate
Application Hydraulic | non-spill

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418