No image available
No image available
Your request is being processed.
687539
Hydraulic Check Valves

Quick Couplings (hydraulic) up to 2500 psi - NS Series

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Choose attributes to view part number:

Reset Attributes
Description

NS Series Couplers (hydraulic) up to 2500 psi connect with NS Series Nipples.
Parker's NS Series are double shut-off non-spill quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting. Couper has a heavy duty sleeve to withstand pressure surges. Positive valve stop prevents flow checking. Couplers and nipples are available in a range of sizes to be versatile for pressure ranges up to 2500 psi.
• Sizes: 3/8” – 1”
• Materials: Steel
• Port Ends: Female NPSF, Female BSPP, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon

Typical Applications:
• Hydraulic hand tools
• Utility equipment
• Mining Equipment

Description

Performance Characteristics
Maximum Working Pressure (psi) 2500
Connection Size (inch) 3/8 to 1
Flow Rate (GPM) 50
Material - Seals Nitrile
Media Hydraulic
Coupling Half Coupler
Minimum Working Temperature (F) -40
Maximum Working Temperature (F) 250
Valve Style Non-spill
Body Material Steel
Thread Style Female
Connection type NPSF, BSPP, UNF, UN, NSPF
Plating Zinc with clear trivalent chromate
Application Hydraulic, non-spill
Sleeve Type Push to connect
Locking Mechanism Locking balls
Locking Sleeve Yes

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418