No image available
No image available
Your request is being processed.
687539
Quick Coupling Division - Master

Quick Couplings (hydraulic) up to 5000 psi, ISO 7241 series A - 6600 Series


6600 series steel coupler, ISO 7241-1 series A

Part Number

6608-6-6

9/16 - 18
Reset Attributes
Description

6600 Series Couplers (hydraulic) up to 5000 psi, ISO 7241 series A, connect with 6600 Series Nipples.
Parker's 6600 Series are double shut-off quick couplings and are interchangeable with other products complying with ISO 7241 series A. Couplers and nipples are available in a wide range of sizes to be versatile for pressure ranges up to 5000 psi.
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Other Coupler options include: Sleeve-Lok

Typical Applications:
• Snow plows
• Truck trailer connections
• Mobile applications
• Attachments

Description

Performance Characteristics
Maximum Working Pressure (psi): 4000
Body Size (inch): 3/8
Flow Rate (GPM): 6
Material - Seals: Nitrile
Media: Hydraulic
Industry Standards: ISO 7241-1 series A
Coupling Half: Coupler
Minimum Working Temperature (F): -40
Maximum Working Temperature (f): 250
Valve Style: Poppet
Sleeve Type: Manual sleeve
Locking Mechanism: Locking balls
Body Material: Steel
Thread Style: Female
Connection type: ORB
Plating: Zinc with clear trivalent chromate
Application: Hydraulic | general purpose

Part Number
6608-6-6DWFIGSIPTSATSTP
???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418