No image available
No image available
Your request is being processed.
687539
Quick Coupling

Swivels (hydraulic) up to 3000 psi-S Series

Parker's hydraulic swivels are designed to eliminate hose twist and torque that may cause premature hose failure.

Parker's hydraulic swivels are designed to eliminate hose twist and torque that may cause premature hose failure.

Choose attributes to view part number:

Reset Attributes
Description

S Series Swivels (hydraulic) up to 3000 psi, are designed to eliminate hose twist and torque that may cause premature hose failure. The S Series Swivel has a pressure balanced design in a compact, forged body. As a result of the pressure balanced design, the S Series Swivel does not experience a significant increase in torque as pressure rises. S Series Swivels are available in a 90 degree configuration with a wide range of port ends for both the housing and shaft.
• Sizes: 1/4” – 1”
• Materials: Carbon Steel
• Shaft Port Ends: Male NPTF, Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread
• Housing Port Ends: Male NPTF, Feamle NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Female NPSM Pipe Swivel, Female SAE Straight Thread
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Other Swivel Options: Nickel plating

Description

Performance Characteristics
Configuration 90 degree
Maximum Operating Pressure (psi) 2600 to 3000
Minimum Operating Temperature (F) -65 to -15
Maximum Operating Temperature (F) 250 to 400
Body Material Steel

???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418