No image available
No image available
Your request is being processed.
246579
Hydraulic Pump Division - Master

GOLD CUP Pumps and Motors For Open and Closed Circuit Applications

With operating pressures up to 6,000 psi (420 bar) and speeds up to 3600 rpm GOLD CUP is a robust design that provides circuit reliability for the most severe applications. Sizes from 6-30 cipr (100-500cc).

Roll On To Zoom


With operating pressures up to 6,000 psi (420 bar) and speeds up to 3600 rpm GOLD CUP is a robust design that provides circuit reliability for the most severe applications. Sizes from 6-30 cipr (100-500cc).

Use our configurator to build the right part for your application.

Description

Parker GOLD CUP series of hydrostatic piston pumps and motors delivers exceptional, longlasting performance in severe duty applications. Featuring a robust barrel bearing design, GOLD CUP pumps and motors provide circuit reliability at speeds up to 3600 rpm at 5000 psi continuous pressure or 6000 psi intermittent pressure.

A closed circuit design makes GOLD CUP series pumps and motors ideal for bi-directional function and eliminates energy losses associated with circuit valving. The GOLD CUP’s high power-to-weight ratio, compact package, and flexibility in control options and mounting locations deliver significant value-added benefits. These include lower operating costs, ease of installation with fewer components, and longevity for reduced down-time.

Increased productivity and reduced power
• High-speed operation
• Auto-regulated control pressure based on system demand
• Efficient built-in replenish ring-style check valves

Long life and reliability
• Lifetime hydro-mechanical controls
• Robust barrel-bearing design

Rapid Commissioning
• Visual displacement indicator
• Simple diagnostic capabilities

Fast and accurate controls
• Efficient and robust control logic
• No need for cross port reliefs
• Stable system flow with low resistance cam design

Ease of service
• Quick-change valve block
• Modular controls
• Replacement shaft sleeve

Design flexibility
• Controls that mount on either side
• Simplified plumbing with built-on hot oil shuttle
• Compact package with integrated auxiliary pumps
• Capability for individual remote pressure compensators

GOLD CUP hydrostatic pumps and motors perform in such severe duty applications such as:
• Mining, exploration equipment, well drilling
• Drilling, drill rigs, oil exploration
• Construction and construction equipment
• Material handling
• Logging equipment
• Land and sea military equipment
• Shredding/reducing equipment
• Gas turbine starting
• Cranes and winches
• Water jet cutting systems
• Energy recovery applications

Description

Performance Characteristics
Pressure Rating (psi) 6000
Pressure Rating (bar) 420
Displacement (cu in/rev) 6.0-30.6
Displacement (cc/rev) 98.3-501.5
Speed Range (RPM) 1800-3000
Pump Type Axial Piston
Weight (lbs) 175-835
Weight (kg) 80-375

???ATTACHMENTS???

Contact Us


HYDRAULIC PUMP DIVISION


14249 INDUSTRIAL PKWY

MARYSVILLE

OH

UNITED STATES

43040


Ph:937-644-3915


Fax:937-642-3738