Compact Global Modular FRL Combo - P32 Series | Parker NA

Compact Global Modular FRL Combo - P32 Series

P32 combo can be a 2 or 3 piece modular mounted particulate filter, regulator and mist style lubricator. The P32 combo provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's P32 compact combo can be configured as a 2 or 3-piece modular mounted particulate filter, regulator and mist style lubricator, built as one configurable part number. The P32 compact combo provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. This fully featured P32 compact combo can be easily configured to meet all of your air preparation needs.

        •  Element: 5, 1.0, 0.01, Adsorber
        •  Port Type: BSPP, BSPT, NPT
        •  Port Size: 1/4", 3/8", 1/2"
        •  Relief: Relieving, Non-Relieving
        •  Combination: B/V+Combination, Combination+B/V, Combination
        •  Combination Type: F/R+L, F+R+L, F+Fc, F+Fc+Fa, F/R+Fc, F+Fc1+Fc
        •  Drain Type: Manual, Auto
        •  Supply Pressure (bar): 10 (Plastic Bowl) / 17 (Metal Bowl)
        •  Supply Pressure (psig): 150 (Plastic Bowl) / 250 (Metal Bowl)
        •  Secondary Pressure (bar): 6.3
        •  Secondary Pressure (psig): 91.3
        •  Pressure Drop (bar): 1
        •  Pressure Drop (psig): 14.5
        •  Mounting: No Bracket, Port Blocks, Port Blocks & Wall Bracket, Wall Bracket
        •  Flow Capacity (SCFM): 42 to 90
        •  Body Material: Aluminum
        •  Bowl Material: Polycarbonate, Aluminum
        •  Filter Element: Sintered Polyethylene
        •  Seals: Nitrile
        •  Filter Gauge: No Gauge, Round Gauge
        •  Filter DPI Availability: Yes
        •  Weight (kg): 1.03 to 1.29
        •  Regulator Pressure (psig): 30, 60, 125, 250
        •  Regulator Pressure (bar):  2, 4, 8, 17
Description

Performance Characteristics

Product Type

Compact Combination

Configuration

F/R+L | F+R+L | F+Fc | F+Fc+Fa | F/R+Fc

Element

5 | 1.0 | 0.01 | Adsorber

Port Size

1/4" | 3/8" | 1/2"

Gauge Port

1/4"

Drain Option

Manual | Auto

Port Type

BSPP | BSPT | NPT

Maximum Inlet Pressure (psig)

250

Maximum Inlet Pressure (bar)

17

Operating Temperature (F)

-13° to +150°

Operating Temperature (C)

-25° to +65.5°

Pressure Control Range (psig)

0 to 30 | 0 to 60 | 0 to 125 | 0 to 250

Pressure Control Range (bar)

0 to 2 | 0 to 4 | 0 to 8 | 0 to 17

Flow Rate (SCFM)

50 to 82

Flow Rate (dm3/s)

24 to 39

Body Material

Aluminum

Bowl Material

Polycarbonate | Aluminum

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385