Compact Modular 2-Unit Micro-Mist FRL Combo - 16H Series | Parker NA

Compact Modular 2-Unit Micro-Mist FRL Combo - 16H Series

Parker's 16H is a 2-piece modular mounted integral particulate filter / regulator and micro mist style lubricator. The 16H provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's 16H is a 2-piece modular mounted integral particulate filter / regulator and micro mist style lubricator built as one configurable part number. The 16H provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. The 16H has a filter / regulator which minimizes space and piping by incorporating two units into one.      

        • Element: 5, 40
        • Port Size: 1/4in, 3/8in, 1/2in
        • Gauge Port Size: 1/4in
        • Drain Option: Twist, Automatic Float
        • Port Type: BSPP, BSPT, NPT
        • Maximum Inlet Pressure (psig): 250
        • Maximum Inlet Pressure (bar): 17
        • Operating Temperature (°F): 32 to 125
        • Operating Temperature (°C): 0 to 52
        • Pressure Control Range (psig): 1 to 60 | 2 to 125 | 1 to 250
        • Pressure Control Range (bar): 0 to 4 | 0 to 8|0 to 17
        • Flow Rate (SCFM): 53 to 85
        • Flow Rate (dm3/s): 25 to 40
        • Body Material: Zinc
        • Bowl Material: Poly Carbonate, Zinc
        • Seal Material: Nitrile
Description

Performance Characteristics

Product Type

Compact Combination

Configuration

F/R+L

Element

5 | 40

Port Size

1/4" | 3/8" | 1/2"

Gauge Port

1/4"

Drain Option

Twist | Automatic Float

Port Type

BSPP | BSPT | NPT

Maximum Inlet Pressure (psig)

250

Maximum Inlet Pressure (bar)

17

Operating Temperature (F)

+32° to +125°

Operating Temperature (C)

0° to +52°

Pressure Control Range (psig)

1 to 60 | 2 to 125 | 1 to 250

Pressure Control Range (bar)

0 to 4 | 0 to 8|0 to 17

Flow Rate (SCFM)

53 to 85

Flow Rate (dm3/s)

25 to 40

Body Material

Zinc

Bowl Material

Poly Carbonate | Zinc

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385