Compact Modular 3-Unit Mist FRL Combo - 06B Series | Parker NA

Compact Modular 3-Unit Mist FRL Combo - 06B Series

Parker's 06B is a 3-piece modular mounted particulate filter, regulator and mist style lubricator. The 06B provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's 06B is a 3-piece modular mounted particulate filter, regulator and mist style lubricator, built as one configurable part number. The 06B provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows.      

        • Element: 5, 40
        • Port Size: 1/4in, 3/8in, 1/2in
        • Gauge Port Size: 1/4in
        • Drain Option: Twist, Automatic Float
        • Port Type: BSPP, BSPT, NPT
        • Maximum Inlet Pressure (psig): 250
        • Maximum Inlet Pressure (bar): 17
        • Operating Temperature (°F): 32 to 125
        • Operating Temperature (°C): 0 to 52
        • Pressure Control Range (psig): 1 to 60 | 2 to 125 | 1 to 250
        • Pressure Control Range (bar): 0 to 4 | 0 to 8|0 to 17
        • Flow Rate (SCFM): 53 to 85
        • Flow Rate (dm3/s): 25 to 40
        • Body Material: Zinc
        • Bowl Material: Poly Carbonate, Zinc
        • Seal Material: Nitrile
Description

Performance Characteristics

Product Type

Compact Combination

Configuration

F+R+L

Element

5 | 40

Port Size

1/4" | 3/8" | 1/2"

Gauge Port

1/4"

Drain Option

Twist | Automatic Float

Port Type

BSPP | BSPT | NPT

Maximum Inlet Pressure (psig)

250

Maximum Inlet Pressure (bar)

17

Operating Temperature (F)

+32° to +125°

Operating Temperature (C)

0° to +52°

Pressure Control Range (psig)

1 to 60 | 2 to 125 | 1 to 250

Pressure Control Range (bar)

0 to 4 | 0 to 8|0 to 17

Flow Rate (SCFM)

53 to 85

Flow Rate (dm3/s)

25 to 40

Body Material

Zinc

Bowl Material

Poly Carbonate | Zinc

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385