Compact Pilot Operated Pressure Regulator - 11R Series | Parker NA

Compact Pilot Operated Pressure Regulator - 11R Series

Parker's 11R Pilot Operated Regulator provides accurate pressure regulation and very quick response times. This regulator will handle the most demanding industrial applications.

Use our configurator to build the right part for your application.
Description
    Parker's 11R Pilot Operated Regulators provide accurate pressure regulation and very quick response times. This regulator will handle the most demanding industrial applications. This pilot operated regulator can be mounted out of reach, installed in a convenient location on your machine. This regulator is ideal for rugged environments and in applications where units are not readily accessible.

    The 11R also has high flow performance and is great fit for those installations requiring constant pressure. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. With various options available, 11R regulators can be easily configured for your application.

      • Compact Pilot Controlled Regulator
      • Port Type: NPT, BSPP
      • Port Size (in): 1/4", 3/8", 1/2"
      • Body Material: Zinc
      • Seals: Nitrile
      • Pressure Rating (psig): 250
      • Pressure Rating (bar): 17.2
      • Temperature Rating (F): 32° to 175°
      • Temperature Rating (C ): 0° to 80°
      • Flow (SCFM): 85 (1/4"), 95 (3/8"), 95 (1/2")
      • Drain Type: Non-Relieving, Relieving
      • Weight (lb): 1.3
Description

Performance Characteristics

Pressure Regulator Type

Compact Pilot Controlled Regulator

Port Size

1/4" | 3/8" | 1/2"

Port Type

NPT | BSPP

Gauge Port

1/4"

Maximum Inlet Pressure (psig)

0 to 250

Maximum Inlet Pressure (bar)

0 to 17.2

Operating Temperature (F)

+32° to +175°

Operating Temperature (C)

0° to +80°

Pressure Control Range (psig)

250

Pressure Control Range (bar)

17.2

Flow Rate (SCFM)

85 (1/4") | 95 (3/8", 1/2")

Flow Rate (dm3/s)

40.1 (1/4") | 44.8 (3/8", 1/2")

Body Material

Zinc

Seal Material

Nitrile

Weight (lb)

1.3

Weight (kg)

0.58

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385