Compressed Air Filter Regulators

Filter by

No filters selected

Drain

Minimum Operating Temperature

Maximum Operating Temperature

Division

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Compressed Air Filter Regulators


Compressed Air Filter Regulators

Parker's compressed air filter regulator offerings include a variety of mechanically and software-driven products such as air-prep system air-pressure filter regulators, high-flow filter regulators, and electronic proportional regulators that accommodate various temperatures, pressures, and flowrates and that also come in a wide array of industry-standard sizes.


Prep-Air II Filter Regulators provide accurate pressure regulation along with moisture and particulate removal in a compact package. These filter regulators minimize space by incorporating a filter and regulator into one unit.

Viewing 10 of 72

14E is a miniature particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. 14E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Viewing 10 of 1

B34E is a mini particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. B34E is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Viewing 10 of 1

Global FRL filter/regulators provide accurate pressure regulation and high moisture removal efficiency. These filter/regulators are a one-piece unit that minimizes space by incorporating a filter and regulator into one.

Viewing 10 of 586

The P3EA632 precision particulate filter/regulators provide extremely accurate pressure regulation and high moisture removal efficiency in a compact package. These one piece combined filter/regulators minimize space by incorporating two units into one.

Viewing 10 of

P3NE is a high flow filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3NE is a one piece combined filter/regulator which minimizes space by incorporating two units into one.

Viewing 10 of 41

P3YE is a particulate filter/regulator that provides accurate pressure regulation & high moisture removal efficiency in a compact package. P3YE is a one piece combined filter/regulator which minimizes space and piping by incorporating two units into one

Viewing 10 of 1

PB11/12 is a stainless steel particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. This one piece combined filter/regulator minimizes space by incorporating two units into one.

Viewing 10 of 1

PB548/58 is a stainless steel particulate filter/regulator that provides accurate pressure regulation & high moisture removal efficiency in a compact package. This one piece combined filter/regulator minimizes space by incorporating two units into one.

Viewing 10 of 1

The QUBE system unit offers flexible and extensive configurability by enabling the combination of various components and attachments, making it easy to create tailored tuning and pressure control units.

Viewing 10 of 365

Global FRL filter/regulators provide accurate pressure regulation and high moisture removal efficiency. These filter/regulators are a one-piece unit that minimizes space by incorporating a filter and regulator into one.

Viewing 10 of 1

P3XE is a 62mm lightweight filter/regulator, 1/2" & 3/4" ported BSPP (NPT 1/2" only), 5/40µ element, high tech polymer bowl fitted with combi manual/semi-auto or auto drain. Max P1 pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp -40°C to 60°C

Viewing 10 of

P3YE is a 90mm filter/regulator, 3/4" & 1" ported BSPP/NPT, 5/40µ element, poly insert & metal bowl fitted with combi manual/semi-auto or auto drain. Max P1 pressure of 17.5 bar with P2 ranges 0 to 12 & 16 bar. Temp from -40°C to 60°C.

Viewing 10 of 1

PB548/PB558 is a 40mm S/Steel (316) filter/regulator, 1/4" ported BSPP/NPT, 5/20µ element, metal bowl fitted with manual/auto drain. Max P1 pressure of 20.7 bar with P2 ranges 0 to 1.7, 4 & 8 bar. Temp from -18°C to 82°C.

Viewing 10 of 2

PB11/PB12 is a 60mm S/Steel (316) filter/regulator, 1/2" ported BSPP/NPT, 5/40µ element, metal bowl fitted with manual/auto drain. Max P1 pressure of 20.7 bar with P2 ranges 0 to 4, 8 & 17 bar. Temp from -18°C to 82°C.

Viewing 10 of 2

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Viewing 10 of

Note: This product is no longer available - please contact us for further assistance.

Viewing 10 of

The AF series is a compact, modular style air filter with an integrated element and ball. In particular, the element is designed to be easily replaced to suit the user's preference.

Viewing 10 of 16

The AFR series consists of a precision particulate filter and regulator and has a highly efficient moisture removal function. It is all-in-one and has a space-saving design with a compact size.

Viewing 10 of 16

687PDC
687PDC