Global Hi-Flow Modular FRL Combo - P3YCA Series | Parker NA

Global Hi-Flow Modular FRL Combo - P3YCA Series

Parker's P3YCA is a 2-piece modular mounted integral particulate filter / regulator and mist style lubricator. The P3YCA provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's P3YCA is a 2-piece modular mounted integral particulate filter / regulator and mist style lubricator built as one configurable part number. The P3YCA provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. The P3YCA has a filter / regulator which minimizes space and piping by incorporating two units into one.   This full featured P3Y high flow combo can  be  easily configured to meet all of your air preparation needs.

        • Element: 5
        • Port Size: 3/4in, 1in
        • Gauge Port Size: 1/4in
        • Drain Option: Twist/Semi-Automatic, Automatic Float
        • Port Type: NPTF, BSPP
        • Maximum Inlet Pressure (psig): 254
        • Maximum Inlet Pressure (bar): 17.5
        • Operating Temperature (°F): -40 to 140
        • Operating Temperature (°C): -40 to 60
        • Pressure Control Range (psig): 1 to 174 | 1 to 232
        • Pressure Control Range (bar): 0 to 12 | 0 to 16
        • Flow Rate (SCFM): 246 to 252
        • Flow Rate (dm3/s): 116 to 119
        • Body Material: Aluminum
        • Bowl Material: Aluminum
        • Seal Material: Nitrile
Description

Performance Characteristics

Product Type

High Flow Combination

Configuration

F/R+L

Element

40

Port Size

3/4" | 1" | 1-1/2"

Gauge Port

1/4"

Drain Option

Twist/Semi-Automatic | Automatic Float

Port Type

NPTF | BSPP

Maximum Inlet Pressure (psig)

254

Maximum Inlet Pressure (bar)

17.5

Operating Temperature (F)

-40° to +140°

Operating Temperature (C)

-40° to +60°

Pressure Control Range (psig)

1 to 174 | 1 to 232

Pressure Control Range (bar)

0 to 12 | 0 to 16

Flow Rate (SCFM)

246 to 252

Flow Rate (dm3/s)

116 to 119

Body Material

Aluminum

Bowl Material

Metal

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385