Global High-Flow Pilot Controlled Pressure Regulator - P3YR Series | Parker NA

Global High-Flow Pilot Controlled Pressure Regulator - P3YR Series

Parker's P3YR Pilot Operated Regulator provides accurate pressure regulation and very quick response times. This regulator will handle the most demanding industrial applications.

Use our configurator to build the right part for your application.
Description
    Parker's P3YR Pilot Operated Regulators provide accurate pressure regulation and very quick response times. This regulator will handle the most demanding industrial applications. The P3YR offers port blocks which provide 1-1/2" port extension to 1" ported bodies and a balanced poppet for additional accuracy. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. With various options available, P3YR can be easily configured for your application.

      • Pilot Operated Regulator
      • Port Type: NPT | BSPP
      • Port Type: 3/4', 1"
      • Body Material: Aluminum
      • Seals: Nitrile NBR
      • Pressure Rating (psig): 145
      • Pressure Rating (bar): 17.5
      • Temperature Rating (F): 14° to 140°
      • Temperature Rating (C ): -10° to 60°
      • Flow SCFM: 706 (3/4"), 340 (1")
Description

Performance Characteristics

Pressure Regulator Type

Pilot Operated Regulator

Port Size

3/4" | 1"

Port Type

NPT | BSPP

Gauge Port

1/4"

Maximum Inlet Pressure (psig)

29 to 145

Maximum Inlet Pressure (bar)

2 to 17.5

Operating Temperature (F)

+14° to +140°

Operating Temperature (C)

-10° to +60°

Pressure Control Range (psig)

145

Pressure Control Range (bar)

17.5

Flow Rate (SCFM)

706 (3/4") | 340 (1")

Flow Rate (dm3/s)

333.1 (3/4") | 160.4 (1")

Body Material

Aluminum

Seal Material

Nitrile NBR

Weight (lb)

N/A

Weight (kg)

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385