Global Standard Mist Lubricators - P3YL Series (High-Flow) | Parker NA

Global Standard Mist Lubricators - P3YL Series (High-Flow)

Parker's P3YL is a global mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Description
    Parker's P3YL is a mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package.  F442 oil is suggested for lubrication and will allow the product to perform at peak performance. With the various options available, the P3YL is easily configurable to your application.

      • High-Flow Mist Lubricator
      • Mounting: In-line or Mounting Bracket
      • Port Size: 3/4", 1"
      • Port Type: BSPP, NPT
      • Flow (SCFM): 343 (3/4"), 390 (1")
      • Temperature Rating (ºF): 14° to 140°
      • Temperature Rating (ºC): -10° to 60°
      • Pressure Rating (psig): 0 to 253.8
      • Pressure Rating (bar): 0 to 17.5
      • Body Material: Aluminum
      • Weight (lb): 1.8
      • Drains: N/A
      • Seals: Nitrile
Description

Performance Characteristics

Product Type

High-Flow Mist Lubricator

Port Type

BSPP | NPT

Port Size

3/4" | 1"

Body Material

Aluminum

Bowl Material

Aluminum

Seal Material

Nitrile

Operating Pressure (psig)

0 to 253.8

Operating Pressure (bar)

0 to 17.5

Operating Temperature (F)

+14° to +140°

Operating Temperature (C)

-10° to +60°

Minimum Operating Flow Rate (SCFM)

1.1

Maximum Operating Flow Rate (SCFM)

343 | 390

Drain Option

N/A

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385