Hi-Flow Modular 2-Unit Mist FRL Combo - P3NCA Series | Parker NA

Hi-Flow Modular 2-Unit Mist FRL Combo - P3NCA Series

Parker's P3NCA is a 2-piece modular mounted integral particulate filter / regulator and mist style lubricator. The P3NCA provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's P3NCA is a 2-piece modular mounted integral particulate filter / regulator and mist style lubricator built as one configurable part number. The P3NCA provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. The P3NCA has a filter / regulator which minimizes space and piping by incorporating two units into one.   This full featured P3N high flow combo can  be  easily configured to meet all of your air preparation needs.

         • Element: 40
        • Port Size: 3/4in, 1in, 1-1/2in
        • Gauge Port Size: 1/4in
        • Drain Option: Twist, Automatic Float
        • Port Type: NPTF, BSPP,BSPT
        • Maximum Inlet Pressure (psig): 250
        • Maximum Inlet Pressure (bar): 17
        • Operating Temperature (°F): 32 to 175
        • Operating Temperature (°C): 0 to 80
        • Pressure Control Range (psig): 1 to 60 | 2 to 125 | 1 to 250
        • Pressure Control Range (bar): 0 to 4 | 0 to 8|0 to 17
        • Flow Rate (SCFM): 270 to 300
        • Flow Rate (dm3/s): 127 to 141
        • Body Material: Aluminum
        • Bowl Material: Aluminum
        • Seal Material: Nitrile
Description

Performance Characteristics

Product Type

High Flow Combination

Configuration

F/R+L

Element

5 | 40 | 25

Port Size

3/4" | 1" | 1-1/2"

Gauge Port

1/4"

Drain Option

Twist | Automatic Float

Port Type

NPTF | BSPP |BSPT

Maximum Inlet Pressure (psig)

250

Maximum Inlet Pressure (bar)

17

Operating Temperature (F)

+32° to +175°

Operating Temperature (C)

0° to +80°

Pressure Control Range (psig)

1 to 60 | 2 to 125 | 1 to 250

Pressure Control Range (bar)

0 to 4 | 0 to 8|0 to 17

Flow Rate (SCFM)

270 to 300

Flow Rate (dm3/s)

127 to 141

Body Material

Aluminum

Bowl Material

Metal

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385