High-Flow Pilot Controlled Pressure Regulator - P3NR Series | Parker NA

High-Flow Pilot Controlled Pressure Regulator - P3NR Series

Parker's P3NR Pilot Controlled Regulator provides accurate pressure regulation and quick response times. This regulator can handle most high flow industrial applications.

Use our configurator to build the right part for your application.
Description
    Parker's P3NR Pilot Controlled Regulators provide accurate pressure regulation and quick response times. This regulator can handle most high flow industrial applications. The P3NR offers port blocks which provide 1-1/2" port extension to 1" ported bodies and a solid control piston for extended life. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. With various options available, P3NR can be easily configured for your application.

      • Pilot Controlled Regulator: Hi-Flow
      • Port Type: NPT, BSPP
      • Port Size (in): 3/4", 1", 1-1/2"
      • Body Material: Aluminum
      • Seals: Nitrile
      • Pressure Rating (psig): 250
      • Pressure Rating (bar): 17.2
      • Temperature Rating (F): 32° to 175°
      • Temperature Rating (C ): 0° to 80°  
      • Flow (SCFM): 300 (3/4", 1"), 350 (1-1/2")
      • Drain Type: Relieving
      • Weight (lb):  3/4" & 1" = 3.3, 1-1/2" = 4.4
Description

Performance Characteristics

Pressure Regulator Type

Pilot Controlled Regulator - Hi-Flow

Port Size

3/4" | 1" | 1-1/2"

Port Type

NPT | BSPP

Gauge Port

1/4"

Maximum Inlet Pressure (psig)

0 to 250

Maximum Inlet Pressure (bar)

0 to 17.2

Operating Temperature (F)

+32° to +175°

Operating Temperature (C)

0° to +80°

Pressure Control Range (psig)

250

Pressure Control Range (bar)

17.2

Flow Rate (SCFM)

300 (3/4", 1") | 350 (1-1/2")

Flow Rate (dm3/s)

141.5 (3/4", 1") | 165.1 (1-1/2")

Body Material

Aluminum

Seal Material

Nitrile

Weight (lb)

3.3

Weight (kg)

1.5

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385