Hydraulic Rotary Actuator - Tork-Mor Series (vane) | Parker NA

Hydraulic Rotary Actuator - Tork-Mor Series (vane)

The Tork-Mor Series is available in 18 sizes with 145K lb-in of torque. Capable of providing full torque instantly in either direction, it is available with 100° or 280° rotation. The Tork-Mor can be mounted in any axis with numerous mounting options.

Description
    Tork-Mor series actuators are produced in eighteen sizes generating up to 145,000 lb-in of torque at rated pressure. Capable of providing full torque instantly in either direction, they are available with 100° or 280° rotation at pressures up to 1000 psi. The Tork-Mor series can be mounted in any axis using a wide variety of standard or optional mountings. Proven reliable through many years of field service, the Tork-Mor series incorporates many quality features including precision ball bearings to provide shaft support, externally removable gland for ease of seal replacement, and cylinders honed to a 10 micro inch finish to ensure long seal life.


     • Output torques @ 500 psi (35 Bar): 800 lb-in to 142,000  lb-in.
     • Maximum operating pressure: 1000 psi (69 Bar) hydraulic
     • Operating temperature range:
      o Nitrile seals -40° to 180°F (-40° to 82°C)
      o Fluorocarbon seals -20° to 250°F (-29° to 121°C)
     • Rotations:
       o S Models – 280°
       o DS Models – 100°
     • Rotational tolerance: ± 1°:
     • Max. allowable drain line pressure : 50 psi (hydraulic)
     • External shaft load capacities:
       o Thrust Loads: Units have no thrust load capacity.
       o Radial Loads: External radial loads are not recommended and can reduce the life of the unit. Consult factory
           before applying.

    Vane design provides fair efficiency characteristics (75-85%)
    Limited rotation and torque range
    Small package size is suitable for application with space constraints
    Precision positioning is achieved due to no backlash design
    Suited for medium speed production applications

    Markets/Applications
     • Automation/Mounting, Processing, Flood Gate Actuation, End of Arm Tooling
     • Automotive/Automation, Clamping, Tube Bending
     • Conveyor/Swing and Rotate
     • Entertainment/Pool Gate Actuation, Robotic Joint Motion
     • Industrial/Automation, Clamping
     • Plastics/Blow Molding, Injection Molding
     • Oil Industry Machinery/Clamping, Lockout
     • Steel & Casting/Ladle Tilt, Coil Box, Steel Booming, Pipe Fabrication
     • Testing Equipment/Flight Simulators, Cycle Loading, Tensile Test Machines
     • Welding/Weld Gun Indexing, Clamping
Description

Performance Characteristics

Type

Vane

Standard Rotation (degrees)

100 | 280

Full Rotation Range (degrees)

100 or 280

Torque Rating (in-lbs)

38 to 142,000 @ 50 to 1000psi

Maximum Pressure (psi)

1000

Temperature Range (F)

-40° to 180° F (or -40° to 82° C) for Nitrile Seals | -20° to 250° F (or -28° to 121° C) for Fluorocarbon Seals

Stroke Adjustment

None

Cushioning Type

None

Port Type

NPTF | 37° Male Flared JIC

Port Size

NPTF | 37° Male Flared JIC

Position Sensing

Yes

Sensor Type

Limit Switch | Resolver Feedback | Linear Potentiometer

Body Material

Steel | DOM tubing

Shaft Material

High Strength Alloy Steel

Seal Material

Nitrile | Viton

Weight (lb)

8 to 555

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385