Hydraulic Rotary Actuator - Unibody Series (medium duty) | Parker NA

Hydraulic Rotary Actuator - Unibody Series (medium duty)

The HUB Series is designed to perform in the harshest environments with hard coat anodized and hardened alloy steel components. Add-on valve modules, feedback, & visual indication are available for lower integration costs & increased product performance

Use our configurator to build the right part for your application.
Description
    The Hydraulic Unibody (HUB) series actuator is designed to perform in the harshest environmental conditions. Built with a hard-coat anodized housing and hardened, high-strength alloy steel pinion and racks, this product is ideal for applications where weather can be a factor. The HUB series is designed with several add-on valve modules for lower overall integration costs, as well as an increase in product performance. Multiple feedback and visual indication options are also available.


     • Output torques @ 3000 psi (207 Bar): 1800 lb-in to 10,000  lb-in.
     • Maximum operating pressure: 3000 psi (207 Bar)
     • Operating temperature range:
      o Nitrile seals -40° to 180°F  or -40° to 82°C
     • Standard rotations: 90°
     • Rotational tolerance: -0°, +2°
     • Maximum breakaway pressure: 70 psig or 4.8 Bar
     • Mounting orientation: unrestricted
     • Standard timing: keyway in 12:00 position at midstroke
     • Recommended filtration: ISO class 17/14 or better

    Rack and pinion design provides excellent efficiency characteristics (90-95%) and minimizes HPU Size
    Direct mounting design to numerous process valves allows for minimal integration cost
    Integrated valve modules options are available for increased performance and reduced plumbing cost
      • Cross over vent module - allows for flow between both cylinder ports
      • Counter-balance valve module with cross over vent - designed for load holding in both directions
         and preventing a run-awayload situation from occurring. Also allows for flow between both cylinder ports.
      • D03 Solenoid ready module - manifold block directly mounted to actuator for reduced plumbing and
         increase in performance
    Numerous linear and positional feedback and visual indication options available
    Environmentally rugged for reliable performance in harsh conditions

    Markets/Applications
     • Automation/Mounting, Processing, Flood Gate Actuation, End of Arm Tooling
     • Mining/Mobile Longhole Drilling, Tunnel Boring
     • Mobile/Fire Truck Ladder Rotation, Aerial Lift Basket, X-ray Boom Rotation, Forklift Handling & Storage,
        Refuse Tippers
     • Oil & Gas/Process Valve Actuation
     • Oil Industry Machinery/Clamping, Lockout
     • Water Management
Description

Performance Characteristics

Type

Rack and Pinion

Standard Rotation (degrees)

90

Full Rotation Range (degrees)

90

Torque Rating (in-lbs)

600 to 10,000 @ 1000 to 3000 psi

Maximum Pressure (psi)

3000

Temperature Range (F)

-40° to 180° F (or -40° to 82° C) for Nitrile Seals

Stroke Adjustment

None

Cushioning Type

None

Port Type

SAE Straight Thread

Port Size

SAE 6

Position Sensing

Yes

Sensor Type

Rotary Linear Potentiometer | SST Dual Mode | 4-20 mA Position Transmitter | SST Dual Mode with 4-20 mA Position Transmitter

Body Material

Anodized Aluminum

Shaft Material

High Strength Alloy Steel

Seal Material

4300 Polyurethane

Weight (lb)

10 to 30

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385