Linear Positioning Stages - P5MD Series (feed escapement) | Parker NA

Linear Positioning Stages - P5MD Series (feed escapement)

The P5MD is a feed escapement. The body is 7075-T6 aluminum hard-coat anodized to 60 RC with PTFE impregnation. Dynamic components are precision ground and hardened. Adjustable stops and locking key ensure part separation. Sensor magnet is standard.

Use our configurator to build the right part for your application.
Description
    The P5MD is a feed escapement, designed to be an effective mechanism for separating parts fed from a track or conveyor. The body is made from 7075-T6 aircraft quality aluminum hard-coat anodized to 60 RC with PTFE impregnation. The dynamic components are precision ground and hardened for wear resistance and long life. The assembly has slip fit dowel holes in the body for precision applications and is sealed to repel contaminants. The design incorporates adjustable retract stops and a locking key to ensure part separation and eliminate jams. Sensor mounting slots and magnet are standard.

     • Operating pressure: 44 to 102 psig (3 to 7 bar )
     • Temperature range: -30° to 180° F (-35° to 80° C)
     • Thrust force: 111 to 400 N
     • Parts escaped per minute: 85 to 150
Description

Performance Characteristics

Product Type

Feed Escapement

Bore Size

N/A

Maximum Stroke (mm)

31.8

Extend Stroke Thrust (N)

400 (at 7 bar)

Retract Stroke Thrust (N)

400 (at 7 bar)

Port Type

BSPP

Port Size

M5

Cylinder Action

Double Acting Pistons

Cushioning Type

None

Rod End Thread Type

N/A

Maximum Working Pressure (bar)

7

Operating Temperature (C)

-35° to 80°

Operating Temperature (F)

-30° to 180°

Position Sensing

Yes (Slot mounted sensor)

Mounting

Through Hole

Certificates

N/A

ATEX Rated

N/A

Piston Material

N/A

Body Material

Aluminum

Body Type

N/A

Corrosion Resistant Option

No

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385