Linear Positioning Stages - P5SS Series (slide table) | Parker NA

Linear Positioning Stages - P5SS Series (slide table)

P5SS is a slide table combining a dual bore cylinder body with linear bearing rails to provide external load and moment capacity. Magnetic pistons and rubber bumpers are standard. Shock absorbers and stroke adjusters are available options.

Use our configurator to build the right part for your application.
Description
    P5SS is a series of linear slide tables. The design incorporates a dual bore cylinder body with linear bearing rails to provide external load and moment capacity. Magnetic pistons and rubber bumpers are standard. Shock absorbers and stroke adjusters are available options. A wide range of bore sizes and stroke lengths are available.

     • Operating pressure: 21.8 to 102 psig  (1.5 to 7 bar)
     • Temperature range: 23° to 140° F (-5° to 60° C )
     • Bore sizes: 6, 8, 12, 16, 20, 25 mm
     • Stroke lengths: 10, 20, 30, 40, 50, 75, 100, 125, 150 mm
Description

Performance Characteristics

Product Type

Slide Table

Bore Size

6mm | 8mm | 12mm | 16mm | 20mm | 25mm

Maximum Stroke (mm)

150mm

Extend Stroke Thrust (N)

N/A

Retract Stroke Thrust (N)

N/A

Port Type

BSPP

Port Size

M3 | M5 | 1/8"

Cylinder Action

Double Acting

Cushioning Type

Rubber Bumper

Rod End Thread Type

N/A

Maximum Working Pressure (bar)

7

Operating Temperature (C)

-5° to 60°

Operating Temperature (F)

23° to 140°

Position Sensing

Yes (Slot mounted sensor)

Mounting

Through Hole

Certificates

N/A

ATEX Rated

N/A

Piston Material

Aluminum Alloy | Stainless steel

Body Material

Aluminum

Body Type

Combination of Dual Bore Cylinder and Linear Rail

Corrosion Resistant Option

No

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385