Parallel Gripper - P5GB Series (economy) | Parker NA

Parallel Gripper - P5GB Series (economy)

P5GB is an economical series of grippers. The parallel 2-finger design comes in a comprehensive range of bore sizes from 12mm to 32mm and magnetic pistons are standard options.

Use our configurator to build the right part for your application.
Description
    P5GB is an economical series of grippers. The parallel 2-finger design comes in a comprehensive range of bore sizes from 12mm to 32mm and includes a magnetic piston as a standard option.

     • Operating pressure:  21.8 to 102 psi to 1.5 to 7 bar
     • Temperature range:  23° to 140° F to -5° to 60° C
     • Maximum frequency: 180 cycles/min
     • Max grip force: 16N to 130N
     • Stroke: 6mm to 16mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

12mm | 16mm | 20mm | 25mm | 32mm

Maximum Stroke (mm)

6 to 16

Maximum Static Compressive Force (N)

N/A

Maximum Dynamic Compressive Force (N)

N/A

Maximum Static Tensile Force (N)

N/A

Maximum Dynamic Tensile Force (N)

N/A

Maximum Grip Force (N)

16 to 132 (at 7 bar)

Bearing Type

N/A

Function

Double Acting

Port Type

BSPP

Port Size

M3 | M5

Weight (kg)

0.066 to 0.719

Operating Pressure (bar)

+1.5 to +7 (No Springs)

Operating Pressure (psi)

+21.8 to +102 (No Springs)

Operating Temperature (C)

-5° to + 60°

Operating Temperature (F)

+23° to +140°

Position Sensing

Yes (Slot mounted sensor)

Piston Type

Magnetic

Cushioning Mechanism

N/A

Body Material

Aluminum

Gripper Jaw Material

Steel

Position Accuracy (+/- mm)

N/A

Position Repeatability (+/- mm)

N/A

Corrosion Resistant Option

N/A

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

-

Maximum Operating Frequency

180

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385