Parallel Gripper - P5GN Series (compact) | Parker NA

Parallel Gripper - P5GN Series (compact)

P5GN is a compact, retracted width gripper with hardened, precision ground and plated jaws for wear resistance and longer life. Jaws are supported throughout the length of the body and through counterbores enable socket head cap screw mounting.

Use our configurator to build the right part for your application.
Description
    P5GN is a compact retracted width series of grippers. The units have hardened, precision ground, and plated jaws for wear resistance and longer life. Jaws are supported throughout the length of the body and front-to-back through counterbores enable socket head cap screw mounting. Back and top manifold air ports can be o-ring manifold sealed to eliminate the need for air lines. The one piece, aircraft quality aluminum body, is hard-coat anodized to 60 RC with PTFE impregnation.

    A standard purge / scavenge port is used with vacuum for clean room environments or positive pressure for harsh environments. Three standard air port locations provide versatility - front, back, and top. Slip fit dowel pin holes are located in the body and jaws. Sensor mounting slots and a magnetic piston are also standard.

     • Operating pressure:  22 to 102 psi or 1.5 to 7 bar
     • Temperature range: -30° to 180° F or -35° to 80° C
     • Max grip force: 62N to 445N
     • Stroke: 1.6mm to 9.5mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

12mm | 14mm | 22mm | 32mm

Maximum Stroke (mm)

1.6 to 9.5

Maximum Static Compressive Force (N)

4228

Maximum Dynamic Compressive Force (N)

289

Maximum Static Tensile Force (N)

2225

Maximum Dynamic Tensile Force (N)

289

Maximum Grip Force (N)

62 to 445 (at 7 bar)

Bearing Type

N/A

Function

Double Acting

Port Type

BSPP

Port Size

M3 | M5

Weight (kg)

0.04 | 0.46

Operating Pressure (bar)

+1.5 to +7 (no springs)

Operating Pressure (psi)

+22 to +102 (no springs)

Operating Temperature (C)

-35° to +80°

Operating Temperature (F)

-30° to +180°

Position Sensing

Yes (slot mounted sensor)

Piston Type

Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Plated Steel

Position Accuracy (+/- mm)

0.05

Position Repeatability (+/- mm)

0.03

Corrosion Resistant Option

no

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

N/A

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385