Parallel Gripper - P5GQ Series (high force) | Parker NA

Parallel Gripper - P5GQ Series (high force)

P5GQ is a high force electric gripper with precision ground hardened components. A ridged design allows long finger lengths. Grip force changed using 0-5V input, no external controller needed. IP50 rated and comes standard with a magnetic piston.

Use our configurator to build the right part for your application.
Description
    P5GQ is a high force series of electric grippers. The jaw components are hardened and precision ground steel for minimum jaw play with hard plating for wear resistance and long life. A ridged design and full body support of the jaws allows for long finger lengths. Slip fit dowel pin holes are located in the body and jaws for precision mounting.  Also has finger locating sleeves for precise finger mounting. Grip force can be changed on the fly using 0-5V analog input, no external controller is needed. The unit is IP50 rated, comes standard with a magnetic piston, and comes in two stroke lengths, standard and extended stroke.

      • Voltage: 24 VDC
      • Power required at 100% duty cycle: 10 W
      • Current - Peak: 2 A
      • Current - Continuous: 0.4 A
      • Temperature range: 32° to 131° F to 0° to 55° C
      • Max grip force: 445N to 1334N
      • Stroke: 10mm to 20mm
Description

Performance Characteristics

Product Type

Parallel Gripper, Electric

Bore Size

N/A

Maximum Stroke (mm)

10 to 20

Maximum Static Compressive Force (N)

2070

Maximum Dynamic Compressive Force (N)

259

Maximum Static Tensile Force (N)

1564

Maximum Dynamic Tensile Force (N)

259

Maximum Grip Force (N)

445 to 1334 (at 7 bar)

Bearing Type

N/A

Function

Double Acting

Port Type

N/A

Port Size

N/A

Weight (kg)

2.52

Operating Pressure (bar)

N/A

Operating Pressure (psi)

N/A

Operating Temperature (C)

0° to +55°

Operating Temperature (F)

+32° to +131°

Position Sensing

Yes

Piston Type

Magnetic

Cushioning Mechanism

N/A

Body Material

Aluminum

Gripper Jaw Material

Plated Steel

Position Accuracy (+/- mm)

0.05

Position Repeatability (+/- mm)

0.025

Corrosion Resistant Option

No

Input Supply Voltage

24VDC (Cont 0.4A, Max 2 A)

Power Requirement (W)

10

IP Rating

IP50

Application

N/A

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385