Parallel Gripper - P5GR Series (high precision) | Parker NA

Parallel Gripper - P5GR Series (high precision)

P5GR is a high precision gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surfaces. The aircraft quality aluminum body uses 'Dual-V' roller bearings for low friction motion, maximum support, and zero side play

Use our configurator to build the right part for your application.
Description
    P5GR is a high precision series of grippers with excellent parallelism and accuracy between the gripper mounting surface and jaw surfaces. H7 dowel pin holes are located in the body and jaws. The jaws also have a key slot for better finger alignment. The units have hardened plated jaws for wear resistance and longer life. Top manifold air ports eliminate the need for air lines. “Dual-V” roller bearings provide low friction motion and are preloaded for maximum support and zero side play.

    The one piece, aircraft quality aluminum body, is hard-coat anodized to 60 RC with PTFE impregnation. A standard purge / scavenge port is used with vacuum for clean room environments or positive pressure for harsh environments and jaw surfaces. Adjustable screws allow for the adjustment of preload on the roller bearings. Four standard air port locations provide versatility - front, top and both sides. The shielded design repels contamination and prevent penetration into the “Dual-V” roller bearings. Sensor mounting slots and a magnetic piston are also standard.

      • Operating pressure: 4 to 102 psi or 0.3 to 7 bar
      • Temperature range:  -30° to 180° F or -35° to 80° C
      • Max grip force: 120N to 458N
      • Stroke: 6.4mm to 38.1mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

10mm | 14mm | 21mm

Maximum Stroke (mm)

6.4 to 38.1

Maximum Static Compressive Force (N)

890

Maximum Dynamic Compressive Force (N)

245

Maximum Static Tensile Force (N)

890

Maximum Dynamic Tensile Force (N)

245

Maximum Grip Force (N)

120 to 449 (at 7 bar)

Bearing Type

Roller

Function

Double Acting | Spring Close

Port Type

BSPP

Port Size

M3 | M5

Weight (kg)

0.16 | 1.41

Operating Pressure (bar)

+0.3 to +7 (no springs) | 1.4 to 7 (with springs)

Operating Pressure (psi)

+4 to +102 (no springs) | 20 to 102 (with springs)

Operating Temperature (C)

-35° to +80°

Operating Temperature (F)

-30° to +180°

Position Sensing

Yes (slot mounted sensor)

Piston Type

Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Plated Steel

Position Accuracy (+/- mm)

0.001

Position Repeatability (+/- mm)

0.005

Corrosion Resistant Option

Yes

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

Cleanroom Rated

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385