Parallel Gripper - P5GT Series (double wedge) | Parker NA

Parallel Gripper - P5GT Series (double wedge)

P5GT is an extremely compact, robust double wedge gripper with a one piece aircraft quality aluminum body and dynamic components hardened for wear resistance and long life. A double sided wedge converts vertical motion to horizontal synchronous motion.

Use our configurator to build the right part for your application.
Description
    P5GT is an extremely compact and robust double wedge series of grippers. A one piece 7075 -T6 aircraft quality aluminum body is used with dynamic components that are hardened for wear resistance and long life. Jaws are supported throughout the length of the body and are precision ground for minimal jaw play. A double acting piston is connected by a shaft to a double sided wedge.

    The wedge slides in a slot located in each of the jaws converting vertical motion of the wedge into horizontal synchronous motion of the jaws. The large surface area of the wedge minimizes frictional wear. Slip fit dowel pin holes are located in the body and jaws. Accessory mounting holes mount sensors to the unit and a magnetic piston is standard.

    • Operating pressure: 44 to 102 psi or 3 to 7 bar
    • Temperature range:
         o Nitrile seals:  -30° to 180° F or -35° to 80° C
         o Fluorocarbon seals: -20° to 250° F to -30° to 120° C
    • Max grip force: 178N to 2669N
    • Stroke: 6.4mm to 50.8mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

25mm | 32mm | 46mm | 64mm | 89mm

Maximum Stroke (mm)

6.4 to 50.8

Maximum Static Compressive Force (N)

26689

Maximum Dynamic Compressive Force (N)

1334

Maximum Static Tensile Force (N)

13345

Maximum Dynamic Tensile Force (N)

1334

Maximum Grip Force (N)

178 to 2669 (at 7 bar)

Bearing Type

N/A

Function

Double Acting

Port Type

BSPP

Port Size

M5 | 1/8 | 1/4

Weight (kg)

0.12 | 9.5

Operating Pressure (bar)

3 to 7 (no springs)

Operating Pressure (psi)

44 to 102 (no springs)

Operating Temperature (C)

-35° to +150°

Operating Temperature (F)

-30° to +300°

Position Sensing

Yes (mounting holes for sensor)

Piston Type

Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Steel

Position Accuracy (+/- mm)

0.05

Position Repeatability (+/- mm)

0.03

Corrosion Resistant Option

No

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

N/A

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385