Parallel Gripper - P5GU Series (clean room, harsh environment) | Parker NA

Parallel Gripper - P5GU Series (clean room, harsh environment)

P5GU is a clean room gripper with clean-room grade grease and a purge port for extreme environments from dirty to clean-room class 10 or better. Corrosion resistant materials enable use in FDA and medical parts handling applications.

Use our configurator to build the right part for your application.
Description
    P5GU is a clean room series of grippers. The internal components are made from hardened bearing and tool steels. Stationary and non-contacting stainless steel shields eliminate the possibility of particle generation. “Dual-V” roller bearings provide low friction motion and are preloaded for maximum support and zero side play. The body is hard-coat anodized to 60 RC with PTFE impregnation. The units are lubricated with a clean-room grade grease and have a purge / scavenge port for extreme environments from dirty and gritty to clean-room class 10 or better.

    Adjustable screws allow for adjustment of the preload on the roller bearings. External components are made from corrosion resistant materials for resistance to de-ionized water or for use in FDA and medical parts handling applications. The units also have slip fit dowel pin holes in body and a magnetic piston.

      • Operating pressure:  4 to 102 psi or 0.3 to 7 bar
      • Temperature range:
         o Nitrile seals:  -30° to 180° F or -35° to 80° C
         o Fluorocarbon seals:  -20° to 250° F or -30° to 120° C
      • Max grip force: 116N to 160N
      • Stroke: 6.5mm to 25.4mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

11mm | 13mm

Maximum Stroke (mm)

6.4 to 25.4

Maximum Static Compressive Force (N)

534

Maximum Dynamic Compressive Force (N)

178

Maximum Static Tensile Force (N)

534

Maximum Dynamic Tensile Force (N)

178

Maximum Grip Force (N)

116 to 160 (at 7 bar)

Bearing Type

Roller

Function

Double Acting

Port Type

BSPP

Port Size

M5

Weight (kg)

0.07 | 0.17

Operating Pressure (bar)

+0.3 to +7 (no springs)

Operating Pressure (psi)

+4 to +102 (no springs)

Operating Temperature (C)

-35° to +120°

Operating Temperature (F)

-30° to +248°

Position Sensing

Yes (slot mounted sensor)

Piston Type

Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Plated Steel

Position Accuracy (+/- mm)

0.05

Position Repeatability (+/- mm)

0.03

Corrosion Resistant Option

Yes

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

Cleanroom Rated

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385