Parallel Gripper - P5GV Series (miniature clean room) | Parker NA

Parallel Gripper - P5GV Series (miniature clean room)

P5GV is a miniature clean room gripper with clean-room grade grease and a purge port for extreme environments from dirty to clean-room class 10 or better. Corrosion resistant materials enable use in FDA and medical parts handling applications.

Use our configurator to build the right part for your application.
Description
    P5GV is a miniature clean room series of grippers. It has a one piece lightweight aluminum body with a stationary and non-contacting stainless steel cover which eliminates the possibility of particle generation. The bearings are preloaded for maximum support and zero side play. The body is hard-coat anodized to 60 RC with PTFE impregnation. The units are lubricated with a clean-room grade grease and have a purge / scavenge port for extreme environments from dirty and gritty to clean-room class 10 or better.

    Adjustable screws allow for adjustment of the preload on the roller bearings. External components are made from corrosion resistant materials for resistance to de-ionized water or for use in FDA and medical parts handling applications. The units also have slip fit dowel pin holes located in the body and jaws.

      • Operating pressure: 44 to 102 psi or 3 to 7 bar
      • Temperature range:
         o Nitrile seals: -30° to 180° F or -35° to 80° C
         o Fluorocarbon seals:  -20° to 250° F or -30° to 120° C
      • Max grip force: 36N
      • Stroke: 3.2mm to 6.3mm
Description

Performance Characteristics

Product Type

Parallel Gripper

Bore Size

10mm

Maximum Stroke (mm)

3.2 to 6.3

Maximum Static Compressive Force (N)

89

Maximum Dynamic Compressive Force (N)

31

Maximum Static Tensile Force (N)

89

Maximum Dynamic Tensile Force (N)

31

Maximum Grip Force (N)

36 (at 7 bar)

Bearing Type

N/A

Function

Double Acting

Port Type

BSPP

Port Size

M3

Weight (kg)

0.024 | 0.034

Operating Pressure (bar)

+3 to +7 (no springs)

Operating Pressure (psi)

+44 to +102 (no springs)

Operating Temperature (C)

-35° to +120°

Operating Temperature (F)

-30° to +250°

Position Sensing

No

Piston Type

Non-Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Steel

Position Accuracy (+/- mm)

0.05

Position Repeatability (+/- mm)

0.03

Corrosion Resistant Option

Yes

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

Cleanroom Rated

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385