Parallel Gripper - P5GW Series (3 jaw centering) | Parker NA

Parallel Gripper - P5GW Series (3 jaw centering)

P5GW is a 3-jaw gripper with hardened, ground plated jaws. Purge port for clean room environments. Shielded body to repel chips. Multiple air ports and optional spring assist. Mounted top or bottom, finger locating sleeves, standard magnetic piston.

Use our configurator to build the right part for your application.
Description
    P5GW is a 3-jaw series of grippers. The jaw components are hardened and precision ground steel for minimum jaw play with hard plating for wear resistance and long life. A standard purge / scavenge port is used with vacuum for clean room environments or with positive pressure for harsh environments. The gripper body is shielded to repel chips and other particulates from the internal drive mechanism.

    The design includes multiple side or top air ports (top ports require o-ring) and an optional spring assist to retain the component should the air supply fail, to assist the gripper for internal (-O) or external (-C) gripping, or in single acting or spring assist mode. The gripper can be mounted from the top or bottom, has finger locating sleeves for precise finger mounting, and a magnetic piston is standard.

      • Operating pressure:  4 to 102 psi or 0.3 to 7 bar
      • Temperature range:
         o Nitrile seals:  -30° to 180° F or -35° to 80° C
         o Fluorocarbon seals:  -20° to 250° F or -30° to 120° C
      • Max grip force: 682N to 44354N
      • Stroke: 4.0mm to 35mm
Description

Performance Characteristics

Product Type

3-Jaw Gripper

Bore Size

32mm | 43mm | 55mm | 72mm | 95mm | 120mm | 156mm | 225mm

Maximum Stroke (mm)

4.0 to 35

Maximum Static Compressive Force (N)

10700

Maximum Dynamic Compressive Force (N)

2733

Maximum Static Tensile Force (N)

8230

Maximum Dynamic Tensile Force (N)

2733

Maximum Grip Force (N)

682 to 44354 (at 7 bar)

Bearing Type

N/A

Function

Double Acting | Spring Close

Port Type

BSPP

Port Size

M5 | 1/8

Weight (kg)

0.25 | 43.9

Operating Pressure (bar)

0.3 to 7 (no springs) | 0.3 to 7 (with springs)

Operating Pressure (psi)

4 to 102 (no springs) | 4 to 102 (with springs)

Operating Temperature (C)

-35° to +150°

Operating Temperature (F)

-30° to +300°

Position Sensing

Yes (slot mounted sensor)

Piston Type

Magnetic

Cushioning Mechanism

None

Body Material

Aluminum

Gripper Jaw Material

Plated Steel

Position Accuracy (+/- mm)

0.04

Position Repeatability (+/- mm)

0.02

Corrosion Resistant Option

No

Input Supply Voltage

N/A

Power Requirement (W)

N/A

IP Rating

N/A

Application

Cleanroom Rated

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385