Pipe Nippled FRL 2-Piece Combo - 06G Series | Parker NA

Pipe Nippled FRL 2-Piece Combo - 06G Series

Parker's 06G is a 2-piece pipe nippled integral particulate filter / regulator and mist style lubricator. The 06G provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows..

Use our configurator to build the right part for your application.
Description
    Parker's 06G is a 2-piece pipe nippled integral particulate filter / regulator and mist style lubricator built as one configurable part number. The 06G provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows. The 06G has a filter / regulator which minimizes space and piping by incorporating two units into one.  

        • 2-Unit Close Nippled Combination Compact (Mist)
        • Element: 5m, 40m
        • Port Type: NPT, BSPP, BSPT
        • Port Size (in): 1/4", 3/8," 1/2"
        • Relief: Relieving,  Non-Relieving
        • Drain Type: Automatic Float, Manual Twist
        • Lubricator Body Options: Fill Plug, Body Pressure Fill
        • Maximum Supply Pressure (bar): 10.3 Plastic Bowls, 17.2 Metal Bowls
        • Maximum Supply Pressure (psi): 150 Plastic Bowls, 250 Metal Bowls
        • Operating Temperature (C): 0 to 52 Plastic Bowls, 0 to 80 Metal Bowls
        • Operating Temperature (F): 32 to 125 Plastic Bowls, 32 to 175 Metal Bowls
        • Mounting: Inline or Mounting Bracket
        • Flow Capacity (SCFM): 40 (1/4"), 55 (3/8"), 61 (1/2")
        • Body Material: Zinc
        • Bowl Material: Zinc, Transparent Polycarbonate
        • Filter Element: Plastic
        • Seals: Nitrile
        • Drains: Plastic
        • Sight Domes: Polycarbonate
        • Bowl Guard: Steel
Description

Performance Characteristics

Product Type

2-Unit Close Nippled Combination Compact (Mist)

Element

5µ | 40µ

Port Type

NPT | BSPP

Port Size

1/4" | 3/8" | 1/2"

Pressure Regulator Type

Relieving | Non-Relieving

Drain Option

Twist | Auto Float

Lubricator Option

Fill Plug | Body Pressure Fill

Maximum Inlet Pressure (bar)

17.2

Maximum Inlet Pressure (psig)

250

Operating Temperature (C)

0 to +80

Operating Temperature (F)

+32 to +175

Flow Rate (SCFM)

53 (1/4") | 80 (3/8") | 85 (1/2")

Flow Rate (dm3/s)

25 (1/4") | 37 (3/8") | 40 (1/2")

Body Material

Zinc

Bowl Material

Zinc | Transparent Polycarbonate

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385