Pipe Nippled FRL 3-Piece Combo - 14A Series | Parker NA

Pipe Nippled FRL 3-Piece Combo - 14A Series

Parker's 14E is a 3-piece pipe nippled miniature particulate filter, regulator and mist style lubricator. The 14E provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's 14E is a 3-piece pipe nippled miniature particulate filter, regulator and mist style lubricator built as one configurable part number. The 14E provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.      

        • 3-Unit Close Nippled Combination Miniature  
        • Element 5m, 40m  
        • Port Type: NPT
        • Port Size (in): 1/8", 1/4"  
        • Relief: Relieving, Non-Relieving  
        • Drain Type: Pulse, Manual  
        • Lubricator Body Option: No Fill Plug     
        • Maximum Supply Pressure (bar): 17.2  
        • Maximum Supply Pressure (psi): 250  
        • Operating Temperature (C): 0 to 52,  0 to 80 (metal bowl)  
        • Operating Temperature (F): 32 to 125,  32 to 175 (metal bowl)
        • Mounting: Mounting Bracket or Inline
        • Flow Capacity (SCFM): 12 (1/8"), 15 (1/4")  
        • Body Material: Zinc  
        • Bowl Material: Zinc, Transparent Polycarbonate  
        • Filter Element: Plastic
        • Seals: Nitrile
        • Drains: Plastic
        • Sight Domes: Polycarbonate
Description

Performance Characteristics

Product Type

3-Unit Close Nippled Combination Miniature

Element

5µ | 40µ

Port Type

NPT | BSPP | BSPT

Port Size

1/8" | 1/4"

Pressure Regulator Type

Relieving | Non-Relieving

Drain Option

Pulse | Manual

Lubricator Option

No Fill Plug

Maximum Inlet Pressure (bar)

17.2

Maximum Inlet Pressure (psig)

250

Operating Temperature (C)

0 to +52 | 0 to +80 (metal bowl)

Operating Temperature (F)

+32 to +125 | +32 to +175 (metal bowl)

Flow Rate (SCFM)

22 (1/8") | 24 (1/4")

Flow Rate (dm3/s)

25 (1/4") | 37 (3/8") | 40 (1/2")

Body Material

Zinc

Bowl Material

Zinc | Transparent Polycarbonate

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385