Pipe Nippled FRL 3-Piece Combo - 16A Series | Parker NA

Pipe Nippled FRL 3-Piece Combo - 16A Series

Parker's 16A is a 3-piece pipe nippled particulate filter, regulator and micro mist style lubricator. The 16A provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's 16A is a 3-piece pipe nippled particulate filter, regulator and micro mist style lubricator built as one configurable part number. The 16A provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.    

        • 3-Unit Close Nippled Combination Compact (Micro-Mist)
        • Element: 5m, 40m
        • Port Type: NPT, BSPP, BSPT
        • Port Size (in): 1/4", 3/8", 1/2"
        • Relief: Relieving,  Non-Relieving
        • Drain Type: Automatic Float, Manual Twist
        • Lubricator Body Option: Fill Plug, Body Pressure Fill
        • Maximum Supply Pressure (bar): 10.3 Plastic Bowls, 17.2 Metal Bowls
        • Maximum Supply Pressure (psi): 150 Plastic Bowls, 250 Metal Bowls
        • Operating Temperature (C): 0 to 52 Plastic Bowls, 0 to 80 Metal Bowls
        • Operating Temperature (F): 32 to 125 Plastic Bowls, 32 to 175 Metal Bowls
        • Mounting: Inline or Mounting Bracket
        • Flow Capacity (SCFM): 40 (1/4"), 55 (3/8"), 61 (1/2")
        • Body Material: Zinc
        • Bowl Material: Zinc, Transparent Polycarbonate
        • Filter Element: Plastic
        • Seals: Nitrile
        • Drains: Plastic
        • Sight Domes: Polycarbonate
        • Bowl Guard: Steel
Description

Performance Characteristics

Product Type

3-Unit Close Nippled Combination Compact (Micro-Mist)

Element

5µ | 40µ

Port Type

NPT | BSPP

Port Size

1/4" | 3/8" | 1/2"

Pressure Regulator Type

Relieving | Non-Relieving

Drain Option

Twist | Auto Float

Lubricator Option

Fill Plug | Body Pressure Fill

Maximum Inlet Pressure (bar)

17.2

Maximum Inlet Pressure (psig)

250

Operating Temperature (C)

0 to +80

Operating Temperature (F)

+32 to +175

Flow Rate (SCFM)

53 (1/4") | 80 (3/8") | 85 (1/2")

Flow Rate (dm3/s)

25 (1/4") | 37 (3/8") | 40 (1/2")

Body Material

Zinc

Bowl Material

Zinc | Polycarbonate

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385