Pipe Nippled FRL 3-Piece Combo - C628 Series | Parker NA

Pipe Nippled FRL 3-Piece Combo - C628 Series

Parker's C628 is an industrial heavy duty 3-piece pipe nippled particulate filter, regulator and mist style lubricator. The C628 provides accurate pressure regulation, high moisture removal efficiency and delivers oil over a wide range of air flows.

Use our configurator to build the right part for your application.
Description
    Parker's C628 is an industrial heavy duty 3-piece pipe nippled particulate filter, regulator and mist style lubricator built as one configurable part number. The C628 provides accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a wide range of air flows.      

        • 3-Unit Standard Combination FRL
        • Element: 5m, 40m
        • Port Type: NPT
        • Port Size (in): 3/4", 1", 1-1/4", 1-1/2"
        • Relief: Relieving, Non-Relieving
        • Drain Type: Automatic Float, Manual Twist
        • Lubricator Body Option: Button Head Fill Fitting
        • Maximum Supply Pressure (bar): 11.9 Internal Auto Drain, 10.2 Sight Gauge, 17.2 Zinc Bowl, 20.4 Aluminum Bowl
        • Maximum Supply Pressure (psi): 175 Internal Auto Drain, 150 Sight Gauge, 250 Zinc Bowl, 300 Aluminum Bowl
        • Operating Temperature (C): 4.4 to 52
        • Operating Temperature (F): 40 to 125
        • Mounting: Inline or Mounting Bracket
        • Flow Capacity (SCFM): 270 (3/4"), 300 (1"), 390 (1-1/4"), 400 (1-1/2)
        • Body Material: Zinc
        • Bowl Material: Aluminum, Zinc
        • Filter Element: Polypropylene
        • Seals: Nitrile
        • Drains: Brass, Acetyl, Bronze
        • Sight Domes: Nylon
Description

Performance Characteristics

Product Type

Standard Combination FRL

Element

5µ | 40µ

Port Type

NPT | BSPP

Port Size

3/4" | 1" | 1-1/4" | 1-1/2"

Pressure Regulator Type

Relieving | Non-Relieving

Drain Option

Twist | Auto

Lubricator Option

Button Head Fill Fitting

Maximum Inlet Pressure (bar)

20.4

Maximum Inlet Pressure (psig)

300

Operating Temperature (C)

+4.4 to +65.6

Operating Temperature (F)

+40 to +150

Flow Rate (SCFM)

270 (3/4") | 300 (1") | 390 (1-1/4") | 450 (1-1/2")

Flow Rate (dm3/s)

127 (3/4") | 141 (1") | 184 (1-1/4") | 212 (1-1/2)

Body Material

Zinc

Bowl Material

Aluminum | Zinc

Seal Material

Nitrile

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385