Pneumatic Compact Cylinder - LP Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Compact Cylinder - LP Series

Pneumatic Compact Cylinder - LP Series

The LP is a heavy duty tie-rod constructed compact cylinder. This space saving, inch-based option offers various special capabilities. The LPM Series is an available option when piston position sensing is required.

Technical Specifications

  • Cylinder Type: Compact
  • Cylinder Action: Double Acting, Single Rod, Single Acting Spring Return, Single Acting Spring Extend, Double Rod Spring Extend, Double Rod Spring Return
  • Bore Diameter: 0.56 to 4 inch
  • Maximum Stroke Length: 152 mm, 6 inch
  • Extend Stroke Force: -, 3142 lbs
  • Retract Stroke Force: -, 2945 lbs
  • Cushioning Type: Bumper
  • Port Size: -
  • Rod End Thread Type: Male, Female, Special
  • Maximum Operating Pressure: 17 bar, 145 psi
  • Operating Temperature: -23 to 93 °C, -10 to 200 °F
  • Position Sensing Type: Mount to Tierods
  • Mounting Option: Yes
  • Specifications Met: -
  • Piston Rod Material: High-Strength Steel, Hard Chrome-Plated
  • Body Material: Heavy Wall Aluminum Alloy
  • End Cap Material: Anodized Aluminum Alloy
  • Body Type: Compact Round Body
  • Corrosion Resistance Included: n/a
  • Repairable: Yes
Safety Warning

Full Product Description

The LP series air cylinder is designed and built to meet your demands for space saving, low cost actuators – and to provide you with maximum reliability and cost effectiveness within minimum space requirements. For applications when piston position sensing is required, the LPM series low profile air cylinder is the choice for a low profile, economical cylinder. Reed and solid state switches, along with the magnetic piston, provide actuation points between or at either end of the cylinder. Adjustment is simple so you can detect the presence of the piston along or at the end of the stroke and send the necessary signals for circuit control.

Markets:
• Industrial
• Factory Automation
• Automotive

Features/Benefits:
• Low profile, space savings
• Easily adjusted

Applications:
• General industrial
• Assembly
• Conveyence
• Packaging

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
0900P Catalog_Compact Pneumatic Cylinders - Section D
×

687PDC
687577