Pneumatic Compact Cylinder - P1M Swing Clamp - Obsolete | Parker NA

Pneumatic Compact Cylinder - P1M Swing Clamp - Obsolete

The P1M swing clamp option offers clamping capability to the extensive list of features associated with the P1M cylinder. This option is ideal for clamping applications that have limited space available.

Use our configurator to build the right part for your application.
Description
    The P1M swing clamp cylinder incorporates several innovative features including: 3-piece bolted construction, an internal transfer tube, long bearing head option standard, bumpers standard, outboard rotating guide mechanism, and recessed sensor grooves.

    • P1M swing clamp version
    • Bore sizes: 32, 40 and 50mm bore sizes
    • Rotary stroke: 15 and 19mm
    • Clamp stroke: 10, 20, and 50mm
    • 90° clamping rotation
    • Right hand or left hand rotation
    • Operating characteristics: single acting, double acting, double rod
    • Max operating pressure: 145 psi or 10 bar
    • Operating temperature range:  -4°F to 250°F or -20°C to 121°C

    The combination of these features, in addition to maintaining the smallest dimensional envelope possible, make the P1M swing clamp cylinder ideal for applications that require a compact design and superior clamping capability.
Description

Performance Characteristics

Cylinder Type

Compact

Cylinder Action

-

Bore Size

32mm | 40mm | 50mm

Maximum Stroke (mm)

50

Maximum Stroke (inch)

1.9

Extend Stroke Thrust (N)

362 to 990 (at 6 bar)

Extend Stroke Thrust (lbs)

-

Retract Stroke Thrust (N)

-

Retract Stroke Thrust (lbs)

-

Cushioning Type

Bumpers

Port Size

-

Rod End Thread Type

Female | Special

Maximum Working Pressure (bar)

10

Maximum Working Pressure (psi)

145

Operating Temperature (C)

-20 to +80 (Standard) | -10 to +121 (High)

Operating Temperature (F)

-4 to +176 (Standard) | +14 to +250 (High)

Position Sensing

Recessed, flush position

Mounting Option

Yes

Certificates

-

Piston Rod Material

-

Body Material

Clear Anodized Aluminum

End Cap Material

Black Anodized Aluminum

Body Type

Profile

Corrosion Resistant Option

-

Repairable

Yes

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385