No image available
No image available
Your request is being processed.
687577
Pneumatic Division

Pneumatic Compact Cylinder - P1Q Series (Economy)

The P1Q actuator in bore sizes from Ø12 to Ø100mm is a compact ISO 15524 cylinder with standard temperature -5°C to +60°C. Magnetic or non magnetic versions for an economical, compact design suited for a variety of applications.

Roll On To Zoom


The P1Q actuator in bore sizes from Ø12 to Ø100mm is a compact ISO 15524 cylinder with standard temperature -5°C to +60°C. Magnetic or non magnetic versions for an economical, compact design suited for a variety of applications.

Use our configurator to build the right part for your application.

Description

Parker's P1Q series cylinders provide an economical, compact design suited for a variety of applications. With its modular flexibility, the P1Q will provide the ideal solution machine builders need today. The P1Q series is available in 10 bore sizes from Ø12 mm to Ø100 mm and standard strokes from 5 mm to 100 mm. The cylinder is supplied in a choice of magnetic or non-magnetic function, the non-magnetic version offers very short axial dimensions. For optimum compactness the P1Q range is supplied with female piston rod thread.

The P1Q provides quieter operation due to its built in buffer cushioning which is standard on all bore sizes. Included within the magnetic versions bores 32 - 100mm is a teflon piston wear ring providing superior life. In addition to the compactness and modular design flexibility of P1Q are a range of cylinder mountings including flange, foot and clevis brackets to ease installation.


General Technical Data:
• International standards : complies with ISO 15524 (Excludes bores Ø12 and Ø16)
• Bore Sizes : Ø12, Ø16, Ø20, Ø25, Ø32, Ø40, Ø50, Ø63, Ø80 and Ø100mm
• Stroke Length : 5 to 100mm (standard strokes only)
• Versions : double acting
• Cushioning : rubber buffer fixed
• Position Sensing : Magnetic cylinders are suitable for proximity position sensing within the integrated sensor grooves
  allowing for compact installation. For 12mm and 16mm bores the sensors can be mounted on 3 sides and for 20mm
  to 100mm bores on four sides for flexible mounting and ease of installation. Electronic type sensors or reed switches
  are available with either flying lead or M8 cable plug connector.   
• Installation : Directly via through holes or female threaded holes on the front and rear face. Supported by a  range of
  cylinder mountings including flange, foot and clevis brackets to ease installation.  

Operating and Environmental Data:  
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to
  ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation
  (a lower dew point should be selected for minus temperature operation and we recommend the use of an
  inline dryer) and is in line with the air quality
  from most standard compressors with a standard filter.  
• Operating Pressure : 0.5 to 10 Bar Maximum  
• Operating Temperature : -5°C to +60°C (standard  temperature)
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it
  must be continued.  
• Corrosion Resistance : high resistance to corrosion and chemicals. Materials and surface treatment have been
  selected for industrial applications where solvents and detergents are frequently used.  

Material Specification - Cylinder:
• End Covers : Anodized aluminium
• Cylinder Barrel : Anodized aluminium
• Piston Rod : Stainless steel (Ø12 to Ø32mm)  /  Medium carbon steel (Ø40 to Ø100mm)
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston : Anodized aluminium
• Magnet : Plastic coated magnetic material
• Piston Seals : NBR (Nitrile rubber)
• Piston Screw : Stainless steel (Ø12 to Ø32mm)  /  SCM (Thermally refined steel) (Ø40 to Ø100mm)
• O Rings (internal) : NBR (Nitrile rubber)
• Piston Rod Bearing : Bearing alloy
• Circlip : Stainless steel (Ø12 to Ø32mm)  /  Spring steel (Ø40 to Ø100mm)
• Piston Gasket : NBR (Nitrile rubber)
• Buffer : NBR (Nitrile rubber)
• Wear Ring : Teflon (Ø32 to Ø100mm)

Description

Performance Characteristics
Cylinder Type Non-Guided
Cylinder Action Double Acting
Bore Size 12mm | 16mm | 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm
Maximum Stroke (mm) 100
Maximum Stroke (inch) 3.9
Extend Stroke Thrust (N) 68 to 4712 (at 6 bar)
Extend Stroke Thrust (lbs) -
Retract Stroke Thrust (N) 51 to 4290
Retract Stroke Thrust (lbs) -
Cushioning Type Rubber Buffer
Port Size M5 | G1/8 | G1/4 | G3/8
Rod End Thread Type Female
Maximum Working Pressure (bar) 10
Maximum Working Pressure (psi) -
Operating Temperature (C) -5 to +60
Operating Temperature (F) +23 to +140
Position Sensing Groove
Mounting Option Yes
Certifications -
Piston Rod Material Stainless Steel | Chrome Plated Steel
Body Material Aluminum
End Cap Material Aluminium
Body Type Profile
Corrosion-Resistant Option Yes
Repairable No

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385