No image available
No image available
Your request is being processed.
687577
Pneumatic Division - Master

Pneumatic Compact Cylinder - P1Q Series

Parker P1Q Series Global Compact Cylinders provide an economical, space-saving design, suited for a variety of applications. Both male and female rod end options and magnetic or non-magnetic construction can be specified.

Parker P1Q Series Global Compact Cylinders provide an economical, space-saving design, suited for a variety of applications. Both male and female rod end options and magnetic or non-magnetic construction can be specified.

Use our configurator to build the right part for your application.

Description

The P1Q Series air cylinder has 10 bore sizes and standard stroke ranges from 5mm -100mm. Both male and female rod end options and magnetic or non-magnetic construction can be specified. Also, threaded through holes are the standard mounting option, and 4 additional modular mounting configurations are available.

The P1Q Series provides quieter operation due to its build in bumpers, which are standard on all bore sizes. A piston wear band is included in bore sizes 40mm - 100mm to provide superior life for these cylinders.

The P1Q Series compact design is ideal for use in a wide range of factory automation and production equipment ranging from packaging machinery, material handling, assembly, tooling and others.

Sensors and Accessories
When piston sensing is needed, the integrated switch grooves provide flexible mounting of any combination of NPN, PNP, and reed sensors with flying leads, M8, or M12 cord options within the Parker P8S Global Sensor Family. For rod end accessories, when a male rod is specified, both rod clevis and rod eye accessories are available.

Flexible Mounting Options
A full range of standard mounting options are featured including flange mount, foot mount, clevis mount, rod eye and rod clevis.

Specifications and Benefits

• 10 bore sizes
• Standard stroke ranges from 5mm - 100mm
• Temperature: 23°F to 158°F (-5°C to 70°C)
• Pressure Range: 145 psi (10 bar)
• Quieter operation due to its built-in bumpers
• Piston wear band provides superior life

Description

Performance Characteristics
Body Shape Compact
Minimum Bore Diameter (mm) 12
Maximum Bore Diameter (mm) 100
Maximum Stroke (mm) 100
Rod End Type Metric
Minimum Rod Diameter (mm) 6
Maximum Rod Diameter (mm) 32
Cylinder Action Double Acting
Maximum Working Pressure (bar) 10
Maximum Working Pressure (psi) 145
Minimum Working Temperature (C) -5
Maximum Working Temperature (C) 70
Minimum Working Temperature (F) 23
Maximum Working Temperature (F) 158
Body Material Aluminum
Port Type M5, NPT
Repairable Yes

???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385