Pneumatic Cylinders

Filter by

No filters selected

Bore Diameter

Technology

Maximum Stroke Length

Cylinder Action

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Cylinders


Pneumatic Cylinders

Constructed of high quality, corrosion-resistant material and available in the widest selection of sizes, strokes and diameters available, Parker pneumatic cylinders, parts and kits offer unrivaled reliability and performance. The range of styles include standard and compact air cylinders, aluminum cylinders, guided cylinders, NFPA and ISO pneumatic cylinders, low profile pneumatic cylinders, tie rod pneumatic cylinders and stainless steel air cylinders.


The heavy duty pneumatic cylinder 10A-2 series. The bore size is φ32 to φ250. The main raw material is iron. Urethane dust wiper is used. The lSO 6430 standard has been adopted. (Excluding φ140 and φ180) 

Viewing 10 of 11

The 10S-6 series is available in 11 bore size at JIS B 8368-4. The cylinder is supplied in a choice of magnetic or non-magnetic function. This product offers very short axial dimensions.

Viewing 10 of 11

10 bar Large Bore Pneumatic Cylinder 7AL-3 series equipped with wear resistant resin wear ring on the piston. A durable iron body is used, and 4 types of cylinder bore are available: φ280, φ320, φ360, and φ400.

Viewing 10 of 1

Pneumatic cylinder 10A-6L series that securely locks the piston rod in an emergency with a safety lock mechanism. The tie rod construction guarantees long cylinder life with excellent design and quality without trouble.

Viewing 10 of 2

Pneumatic cylinder 10B-6 series with brake mechanism that is ideal for intermediate stop and emergency stop measures. The tie rod construction guarantees long cylinder life with excellent design and quality without trouble.

Viewing 10 of 2

10Z-3 Series are round body cylinders with stainless steel tube. This series is designed to withstand a wide range of operating environments to tolerate moisture and many types of lubricants and solvents.

Viewing 10 of 12

Series DC7 heavy duty steel pneumatic cylinders offer advanced features like the strong scraper gland assembly, case hardened piston rods and high strength tie rods with rolled threads.

Viewing 10 of 8

Thin type flat cylinder 10F-2 series is ideal for use at narrow space by narrowing width of cylinder with piston shaped oval. The switch is a system-up type that allows you to install a magnetic proximity switch later.

Viewing 10 of 4

Compact pneumatic cylinder with guide 10G-2 series that pursues high accuracy, high rigidity, and ease of use. You can select from 2 model types according to the intended use. Non-rotation accuracy has been improved by integrating the guide.

Viewing 10 of 1

Compact pneumatic cylinder with guide 10G-3 series that contributes to space saving of equipment. You can select from 2 model types according to the intended use.

Viewing 10 of 1

Compact pneumatic cylinder 10S-1 series that is space-saving and easy to install. It is a disassembleable type that is convenient for maintenance and maintenance.

Viewing 10 of 1

Compact pneumatic cylinder 10S-1R series equipped with a magnetic proximity switch. It is a disassembleable type that is convenient for maintenance, repair, and overhaul.

Viewing 10 of

It is a compact pneumatic cylinder 10S-6RE series with a compact design that supports long strokes. Made-to-order specifications, it also supports rotation-less. Standard stroke is up to 300mm.

Viewing 10 of 1

The BL6 rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.

Viewing 10 of 21

Oil-free magnetic rodless cylinder RL2 series with excellent holding capacity and space saving. The mounting space is extremely compact, about half that of a conventional cylinder.

Viewing 10 of

Oil-free magnetic rodless cylinder RL3 series with excellent holding capacity and space saving. The mounting space is extremely compact, about half that of a conventional cylinder.

Viewing 10 of

The OSP-P rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.

Viewing 10 of

The 4MA is a ruggedly constructed all purpose cylinder. The aluminum body and end caps make the 4MA a light weight solution. With 8 bore sizes, 20 NFPA mounting styles, and a variety of specials and options it's highly configurable and easily adaptable.

Viewing 10 of

SRD/SRDM Series are round body cylinders with Delrin® (acetal resin) heads and caps. This series is designed to withstand a wide range of operating environments to tolerate moisture and many types of lubricants and solvents.

Viewing 10 of

Parker Custom Cylinders are purpose-built cylinders with unique features and no common standard or size. Cylinder assemblies and systems are our specialty - from the basic to the most complex.

Viewing 10 of

The SR Series is a crimped, round body cylinder with a stainless steel tube and aluminum end caps.This series offers a wide variety of bore sizes and mounting applications to fit all different types of applications.

Viewing 10 of

The P1P actuator in bore sizes Ø20 to Ø100mm is an ISO 21287 compact cylinder for standard temperature -20°C to +80°C with high and low temperature options suitable for processing, packaging and handling applications.

Viewing 10 of 1

The OSP-P rodless actuator in bore sizes Ø10 to Ø80mm is a linear actuator, guidance and control package designed into a modular system. Ideally suited for point-to point, reciprocating and simple traverse / transfer applications.

Viewing 10 of

P1F-L pneumatic cylinders are ISO 15552 and suitable for standard temperatures (-20 to +80°C). The dynamic rod lock allows the piston rod to be braked or locked in any position. They come available in bore sizes Ø32 to 125mm and strokes up to 2000mm.

Viewing 10 of 1

P1F-T Series ISO 15552 tie-rod pneumatic cylinders are suitable for low to high temperatures. P1F-T Series has various piston rod material and wiper sealing options for a wide range of applications with bore sizes Ø32 to 125mm and strokes up to 2000mm.

Viewing 10 of 1

687PDC
687PDC