Pneumatic Guided Cylinder Slide - HBT Series | Parker NA

Pneumatic Guided Cylinder Slide - HBT Series

HBT is a thrust slide for medium heavy duty linear motion, powered by NFPA or ISO cylinders. The max operating pressure is 250 psi (air), or 750 psi (oil). Bore sizes are 40, 50 & 63mm (1.5, 2, 2.5"). Rod lock & oversize rod options are available.

Use our configurator to build the right part for your application.
Description
    The HBT series linear slides are capable of handling medium heavy duty guided linear motion applications. The HBT, or ""thrust"" version, is designed to extend and retract a load beyond the support point into the work area. Two parallel precision ground case hardened, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly. The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings with standard or oversized shafting or linear ball bearings are available.

    The HBT series features a machined, anodized one-piece aluminum body with tapped and counterbored through holes for mounting flexibility. Standard dowel pin holes provide precision mounting for the body and tool plate. The power behind the HBT series is Parker's premium NFPA aluminum, steel, or ISO cylinder.  The HBT utilizes an alignment coupler which prevents the piston rod from deflecting under high loads or long strokes. Standard piston wear bands allow the piston rod assembly to "float" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime. Available options include 3-position cylinders and slides without cylinders. Consult factory for other application needs.

    • HBC, HBT, & HBB versions are also available to handle a variety of external loading and mounting configurations
    • Bore sizes:
            40, 50, and 63 mm (for P1D)
            1-1/2", 2", and 2-1/2" (for 4MA, 3MA, 4MAJ, 2A, 4ML, 3L)
    • Maximum suggested stroke length:
            HBR15:  30"
            HBR20:  36"
            HBR25:  42"
            (varies by series and guide rod size, longer available, consult factory)
    • Operating characteristics: double acting
    • Maximum operating pressure:
            100 psi (air) – 4MAJ cylinder
            150 psi (air) – P1D cylinder
            250 psi (air) – 4MA, 3MA, 2A cylinders
            400 psi (oil) – 4ML cylinder only
            750 psi (oil) – 3L cylinder only
    • Operating temperature range (cylinder):
            Standard seals:  0°F to 165°F or -17°C to 74°C
            Fluorocarbon seals: 0°F to 250°F or -17°C to 121°C
    • Support rod sizes: 20, 25, 30 and 35 mm
    • Energy absorption:  bumpers, cushions and shock absorbers
    • Stroke adjustment:  adjustable stop collars
    • Flow controls:  Presto-lok and NPT
    • Switches and Sensors:  standard magnetic piston, optional reed switches or solid state and proximity sensors. Also available as proximity sensor ready (no sensor included).
    • Filtration requirement: 40 micron filtered, dry air
    • Contaminant-tolerant shaft seals
    • Stroke tolerance: +.030, -.000
    • Rod lock option available
Description

Performance Characteristics

Cylinder Type

Guided Thrust

Cylinder Action

Double Acting

Bore Size

1-1/2in | 2in | 2-1/2in

Maximum Stroke (mm)

914

Maximum Stroke (inch)

36

Extend Stroke Thrust (N)

-

Extend Stroke Thrust (lbs)

-

Retract Stroke Thrust (N)

-

Retract Stroke Thrust (lbs)

-

Cushioning Type

Adjustable

Port Size

-

Rod End Thread Type

-

Maximum Working Pressure (bar)

-

Maximum Working Pressure (psi)

100 (4MAJ) | 150 (P1D) | 250 (3MA, 4MA, 2A) | 750 Hydraulic (3L) | 400 Hydraulic (4ML)

Operating Temperature (C)

-

Operating Temperature (F)

0 to +165 (Standard) | 0 to +250 (High)

Position Sensing

Groove Mounted

Mounting Option

Yes

Certificates

ISO 6431 | ISO 15552 | VDMA 24562 | AFNOR

Piston Rod Material

Aluminum

Body Material

Aluminum

End Cap Material

-

Body Type

Profile

Corrosion Resistant Option

-

Repairable

Yes

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385