Pneumatic Guided Cylinder Slide - P5E Series | Parker NA

Pneumatic Guided Cylinder Slide - P5E Series

P5E is a low profile, light weight, standard duty guided assembly, powered by ISO cylinders. The max operating pressure is 145 psi. Bore sizes are 32, 40, 50, 63, 80 & 100mm. Rod lock & oversize rod options are available.

Use our configurator to build the right part for your application.
Description
    The P5E series guided cylinder is designed to be a lighter weight solution for standard duty linear motion applications. Two parallel precision ground case hardened, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly. The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings are standard with all three shaft styles and available with oversized shafting. Optional linear ball bearings are available with stainless steel shafting only. The P5E series features a one-piece cast aluminum body with tapped and counterbored mounting holes. Standard dowel pin holes provide precision mounting for the body and tool plate. The P1D cylinder utilizes an alignment coupler which prevents the piston rod from deflecting under high loads or long strokes. Standard piston wear bands allow the piston rod assembly to "float" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime.

    • Bore sizes: 32, 40, 50, 63, 80, and 100 mm
    • Stroke length: available in any practical length to 1350 mm (varies by series and guide rod size, longer available, consult factory)
    • Operating characteristics: double acting
    • Maximum operating pressure: 1 MPa (145 psi or 10 bar)
    • Operating temperature range: 14°F  to 165°F or -10°C to 74°C
    • Support rod sizes: 12, 16, 20, 25, and 30 mm
    • Energy absorption:  bumpers and cushions
    • Stroke adjustment:  adjustable stop collars
    • Flow controls:  Presto-lok and NPT
    • Cylinder mounting: ISO 6431 and DIN 24335
    • Switches and Sensors:  standard magnetic piston, optional reed switches or solid state and proximity sensors. Sold separately.
    • Filtration requirement: 40 micron filtered, dry air
    • Contaminant-tolerant shaft seals
    • Rod lock option available
Description

Performance Characteristics

Cylinder Type

Guided

Cylinder Action

Double Acting

Bore Size

32mm| 40mm | 50mm | 63mm | 80mm | 100mm

Maximum Stroke (mm)

1350

Maximum Stroke (inch)

53

Extend Stroke Thrust (N)

444 to 4333 (at 5.5 bar)

Extend Stroke Thrust (lbs)

100 to 974 (at 80 PSI)

Retract Stroke Thrust (N)

334 to 4061 (at 5.5 bar)

Retract Stroke Thrust (lbs)

75 to 913 (at 80 PSI)

Cushioning Type

Adjustable

Port Size

-

Rod End Thread Type

-

Maximum Working Pressure (bar)

10

Maximum Working Pressure (psi)

145

Operating Temperature (C)

-10 to +74

Operating Temperature (F)

+14 to +165

Position Sensing

Groove Mounted

Mounting Option

Yes

Certificates

ISO 6431 | ISO 15552 | VDMA 24562 | AFNOR

Piston Rod Material

Case Hardened Chrome Plated Steel Piston Rod

Body Material

Aluminum

End Cap Material

-

Body Type

Profile

Corrosion Resistant Option

-

Repairable

Yes

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385