Pneumatic Guided Cylinder Slide - P5L-B Series | Parker NA

Pneumatic Guided Cylinder Slide - P5L-B Series

P5L-B is a base slide for heavy duty linear motion between supports. The max operating presssure is 145 psi. Bore sizes range from 20-100mm. Oversize rod, self-aligning bearing, through hold and T-slot mounting options are available.

Use our configurator to build the right part for your application.
Description
    The P5L-B series guided cylinder features the popular P1L round body repairable cylinder and offers a fully featured and highly engineered guided bearing system, creating a guided cylinder suitable for the most demanding heavy duty applications. The P5L-B, or ""base"" version, is designed to span the work area and tranlate the load between two support points. Two parallel precision ground case hardened chrome plated, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly. The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings with standard or oversized shafting or linear ball bearings are available.

    The P5L-B Series features a machined, anodized one-piece aluminum body with counterbored through holes and T-slots for mounting flexibility. Standard dowel pin holes provide precision mounting for the body and tool plate. Standard piston wear bands allow the piston rod assembly to ""float"" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime. The P5L-B has a full range of features and options.

    • P5L-T and P5L-R versions are also available to handle a variety of external loading and mounting configurations
    • Bore sizes: 20, 25, 32, 40, 50, 63, 80, and 100 mm
    • Maximum stroke: 400 to 1000 mm (varies by series and guide rod size, longer available, consult factory)
    • Operating characteristics: double acting
    • Maximum operating pressure: 1MPa (145 psi or 10 bar)
    • Operating temperature range (cylinder):
        Standard seals: 0°F to 165°F or -17°C to 74°C
        Fluorocarbon seals:  0°F to 250°F or -17°C to 121°C
    • Support rod sizes: 10, 12, 16, 20, 25, 30, 40, 50, and 60mm
    • Energy absorption:  bumpers, cushions and shock absorbers
    • Stroke adjustment:  adjustable stop collars and micro adjusters
    • Flow controls:  Presto-lok and NPT
    • Switches and Sensors:  standard magnetic piston, optional reed switches or solid state and proximity sensors. Also available as proximity sensor ready (no sensor included).
    • Filtration requirement: 40 micron filtered, dry air
    • Contaminant-tolerant shaft seals
    • Self-aligning recirculating ball bearings available with carbon or stainless steel shafting
    • Direct mount design to enable simple multi-axis system assembly
Description

Performance Characteristics

Cylinder Type

Guided Base

Cylinder Action

Double Acting

Bore Size

20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm

Maximum Stroke (mm)

1000

Maximum Stroke (inch)

39

Extend Stroke Thrust (N)

173 to 4332 (at 5.5 bar)

Extend Stroke Thrust (lbs)

39 to 974 (at 80 PSI)

Retract Stroke Thrust (N)

147 to 3888 (at 5.5 bar)

Retract Stroke Thrust (lbs)

33 to 874 (at 80 PSI)

Cushioning Type

-

Port Size

-

Rod End Thread Type

-

Maximum Working Pressure (bar)

10

Maximum Working Pressure (psi)

145

Operating Temperature (C)

-17 to +74 (Standard) | -17 to +121 (High)

Operating Temperature (F)

0 to +165 (Standard) | 0 to +250 (High)

Position Sensing

Yes

Mounting Option

-

Certificates

-

Piston Rod Material

Chrome Plated Steel Piston Rod

Body Material

-

End Cap Material

-

Body Type

-

Corrosion Resistant Option

-

Repairable

-

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385