Pneumatic Guided Cylinder - XLB | Parker NA

Pneumatic Guided Cylinder - XLB

XLB is a light weight base slide for medium heavy duty linear motion between supports. The max operating pressure is 100 psi (air). Bore sizes are 14, 19, 27, & 38mm. Through hole & four-sided T-slot mounting options are available.

Use our configurator to build the right part for your application.
Description
    The XLB series guided cylinder provides precise, torque resistant linear motion in a very light weight, compact package. The XLB, or "base" version, is designed to span the work area and translate the load between two support points. Built into the tooling plate, an alignment coupler allows the piston rod to self-center. This extends cylinder life especially when the support shafts deflect under load. The housing is manufactured from anodized extruded aluminum, incorporating through holes and "T" slots for mounting flexibility. Supported by the main body are four pre-lubricated recirculating ball bearings and two precision ground support shafts. Optional composite bushings may be specified.

    Outboard wiper seals protect the bearings from contamination and retain lubrication. This ensures long life with reduced maintenance. A pre-lubricated SRM stainless steel air cylinder with a stainless steel piston rod provides thrust, while the support shafts and bearings provide positive load support for millions of non-lube, trouble-free cycles. Standard dowel pin holes provide precision mounting for the body and tool plate. On the XLB, "T" slots support optional stroke adjusters, shock absorbers and proximity sensors. One adjustment moves all three components in unison – eliminating multiple iterations during setup.

    • XLT (Thrust) and XLR (Reach) versions are also available to handle a variety of external loading and mounting configurations
    • Bore Sizes: 9/16", 3/4", 1-1/16", 1-1/2" (14, 19, 27, & 38mm)
    • Maximum suggested stroke length:
            XLR04:  12"
            XLR06:  12"
            XLR08:  18"
            XLR12:  24"
            (varies by series and guide rod size, longer available - consult factory)
    • Operating Characteristics: double acting (single acting available)
    • Maximum Operating Pressure: 100 psi or 7 bar
    • Operating Temperature Range (cylinder):
            Standard Seals: 0°F to 165°F or -17°C to +74°C
            Fluorocarbon Seals: 0°F to 250°F or -17°C to +121°C
    • Support Rod Sizes: 1/4", 3/8", 1/2", 3/4"
    • Energy Absorption:  bumpers, cushions and shock absorbers
    • Stroke Adjustment:  adjustable stop collars
    • Flow controls:  Presto-lok and NPT
    • Switches and Sensors:  Standard magnetic piston, optional reed switches or solid state and proximity sensors. Also available as proximity sensor ready (no sensor included)
    • Filtration Requirement: 40 micron filtered, dry air
Description

Performance Characteristics

Cylinder Type

Guided

Cylinder Action

Double Acting

Bore Size

9/16in | 3/4in | 1-1/16in | 1-1/2in

Maximum Stroke (mm)

609

Maximum Stroke (inch)

24

Extend Stroke Thrust (N)

-

Extend Stroke Thrust (lbs)

20 to 140 (at 80 PSI)

Retract Stroke Thrust (N)

-

Retract Stroke Thrust (lbs)

18 to 128 (at 80 PSI)

Cushioning Type

Adjustable

Port Size

10-32 | 1/8 NPTF

Rod End Thread Type

-

Maximum Working Pressure (bar)

-

Maximum Working Pressure (psi)

100

Operating Temperature (C)

-

Operating Temperature (F)

0 to +165 (Standard) | 0 to +250 (High)

Position Sensing

T Slot Mounted

Mounting Option

Yes

Certificates

-

Piston Rod Material

303 Stainless Steel Piston Rod

Body Material

Aluminum

End Cap Material

-

Body Type

Profile

Corrosion Resistant Option

-

Repairable

Yes

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385