No image available
No image available
Your request is being processed.
687577
Pneumatic Directional Control Valves

Pneumatic Manual Valve - PVL Series

The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2.  Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32' tube.

Roll On To Zoom


The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2. Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32" tube.

Use our configurator to build the right part for your application.

Description

The PVL series valve is an internal air piloted, inline, or stacking style valve. The PVL valves can be configured as plugin or non-plugin, solenoid or air pilot actuated. M5, 1/8, 1/4, or 3/8 NPT/BSPP/Tube ports are avalable. Available valve functions are:

   • 5/2, single and double solenoid / single and double air pilot
   • 5/3, double solenoid, all ports blocked or center exhaust
   • dual, 3/2, double solenoid, NC/NC

The electrical connection options are the non-plugin 15 mm 3 pin DIN connectors wired directly to each coil, or the 25 pin Dsub collective wiring option. The air piloted connection is 5/32" tube. The PVL series valves can be configured as inline, stacking, or with collective wiring. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.

   • Function(s): 5/2, 5/3
   • Operation: Solenoid Air Operated
   • Mounting Type: Stacking, Inline
   • Max Manifold Stations: 16
   • Port Sizes: M5, 1/8," 1/4," 3/8"
   • Port Type: BSPP, NPT, Tube
   • Flow Min (Cv): 0.6
   • Flow Max (Cv): 1.2
   • Flow (Qn) l/min: 270
   • Flow (Q Max) l/min: 1800
   • Voltage Range: 12VDC to 240VAC
   • Solenoid Connection Type(s): 15mm 3 pin DIN 43650C, 25 pin Dsub
   • Certifications/Approvals: UL, NFC 79 300, IP65
   • Pressure Range (psig): 30-150
   • Pressure Range (bar): 2-10
   • Solenoid Minumum Operating Pressure (psig): 30
   • Temperature Range (C): -15 to 60
   • Temperature Range (F): 5 to 140
   • Media: Inert gases
   • Lubrication: Pre-lubricated
   • Power Consumption: 1.2W, 1.6VA
   • Body Material: Glass Filled Polyamide
   • Seal Material: Polyurethane

Description

Performance Characteristics
Valve Type 4 Way
Number of Positions 2, 3
Number of Ports 5
Actuation Solenoid Air Operated
Overide Functionality n/a
Mounting Style Manifold, Subbase
Mounting Standard n/a
Maximum Manifold Outlets n/a
Port Size M5, 1/8", 1/4"
Port Type BSPP, NPT
Minimum Flow (Cv) 0.17
Maximim Flow (Cv) 1.2
Nominal Flow (Qn - l/min) n/a
Maximum Flow (Q Max - l/min) n/a
Input Supply Voltage 12/24VDC, 120/240VAC
Electrical Connection 35mm DIN
Fieldbus Protocol n/a
Certifications UL, NFC 79 300, IP65
Pressure Range (psig) 30-150
Pressure Range (bar) n/a
Minimum Operating Pressure (psig) 30, 45
Temperature Range (C) -15 to +60
Temperature Range (F) +5 to +140
Media Inert Gases
Lubrication Not reqd
Power Consumption 1.2W, 1.6VA
Body Material Glass Filled Polyamide
Seal Material Polyurethane

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385