Pneumatic NFPA Cylinder - 4MA Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic NFPA Cylinder - 4MA Series

Pneumatic NFPA Cylinder - 4MA Series

The 4MA is a ruggedly constructed all purpose cylinder. The aluminum body and end caps make the 4MA a light weight solution. With 8 bore sizes, 20 NFPA mounting styles, and a variety of specials and options it's highly configurable and easily adaptable.

Technical Specifications

  • Cylinder Type: Non-Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 1-1/2 to 8 inch
  • Maximum Stroke Length: 3556 mm or up to any practical stroke length., 140 inch, or up to any practical stroke length. inch
  • Extend Stroke Force: -, 176 to 5027 lbs (at 100 psi)
  • Retract Stroke Force: -, 146 to 4878 lbs (at 100 psi)
  • Cushioning Type: Brass Needle
  • Port Size: 3/8 to 3/4" NPT, Rc3/8 to Rc3/4 BSPT, G 3/8 to G 3/4 BSPP, 6 to 12 SAE
  • Rod End Thread Type: Male, Female
  • Maximum Operating Pressure: 17 bar, 250 psi
  • Operating Temperature: -46 to 121 °C, -50 to 250 °F
  • Position Sensing Type: Externally Mounted
  • Mounting Option: Yes
  • Specifications Met: RoHS
  • Piston Rod Material: Aluminum Alloy
  • Body Material: Anodized Aluminum Alloy
  • End Cap Material: Black Anodized Aluminum Alloy
  • Body Type: Profile, Tie Rod
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

The 4MA series cylinder is a ruggedly constructed, highly configurable, all purpose design. The aluminum body and machined aluminum end caps make the 4MA a light weight solution. With 8 bore sizes, 20 NFPA mounting styles, and a variety of other options the 4MA is easily adaptable to practically any application. Carboxilated nitrile seals, a urethane rod wiper, and piston wear band combine to offer low friction, leak free operation, and long service life. To minimize downtime when maintenance is required, the externally removeable bronze gland enables servicing of the cylinder without disassembly of the body. The 4MA series cylinder has a full range of features and options.

Markets:
• Industrial
• Factory Automation
• Automotive

Features/Benefits:
• Feature rich standard product
• Specials flexibility
• Short lead times
• Standard TEF Mount provides for easier addition of mounting accessories

Applications:
• General industrial
• Conveyance
• Assembly
• Packaging

Related Documents

×

687PDC
687577