Pneumatic Non-Rotating Piston Rod Cylinder - 2MNR | Parker NA

Pneumatic Non-Rotating Piston Rod Cylinder - 2MNR

The 2MNR cylinder is ruggedly constructed with a non-rotating piston design. The aluminum body and end caps make the 2MNR a light weight solution. With 6 bore sizes, 10 NFPA mounting styles, and a variety of options, the 2MNR is easily adaptable.

Description
    The 2MNR series cylinder has a ruggedly constructed, highly configurable, non-rotating piston design. The aluminum body and machined aluminum end caps make the 2MNR a light weight solution. With 6 bore sizes, 10 NFPA mounting styles, and a variety of other options, the 2MNR is easily adaptable. The carboxilated nitrile seal, polyurethane rod wiper, and piston wear band combine to offer low friction, leak free operation and long service life. To minimize downtime when maintenance is required, the externally removable bronze glands enable servicing of the cylinder without disassembly of the body. The 2MNR series cylinder has a full range of features and options.

    • Bore Sizes: 1⅛”, 1½”, 2”, 2½”, 3¼”, and 4”
    • Stroke Length: Available in any practical stroke length
    • Operating Characteristics: double acting
    • Maximum Operating Pressure: 250 psi or 17 bar
    • Operating Temperature Range:
            Standard seals: -10°F to 165°F or -23°C to +74°C
            Fluorocarbon Seals: -10°F to 250°F or -23°C to +121°C
    • Rod Diameters: 5/16” – 5/8“
    • Rod Ends: Single or double piston rod ends available, double piston rod end can be single or triple rod design
    • Ports: NPTF ports are standard, others available
    • Cushion: Adjustable cushions head, cap, or both
Description

Performance Characteristics

Cylinder Type

Non Rotating

Cylinder Action

Double Acting

Bore Size

1-1/8in | 1-1/2in | 2in| 2-1/2in | 3-1/4in | 4in

Maximum Stroke (mm)

Up to any practical stroke length

Maximum Stroke (inch)

Up to any practical stroke length

Extend Stroke Thrust (N)

-

Extend Stroke Thrust (lbs)

123 to 1257 (at 100 PSI)

Retract Stroke Thrust (N)

-

Retract Stroke Thrust (lbs)

108 to 1165 (at 100 PSI)

Cushioning Type

Adjustable

Port Size

3/8 | 1/2 | G3/8 | G1/2

Rod End Thread Type

-

Maximum Working Pressure (bar)

17

Maximum Working Pressure (psi)

250

Operating Temperature (C)

-23 to +74 (Standard) | -23 to +121 (High)

Operating Temperature (F)

-10 to +165 (Standard) | -10 to +250 (High)

Position Sensing

Groove Mounted

Mounting Option

Yes

Certificates

-

Piston Rod Material

Chrome Polished Carbon Steel Piston Rod | Aluminum Piston

Body Material

Aluminum

End Cap Material

Anodized Aluminum

Body Type

Profile

Corrosion Resistant Option

-

Repairable

Yes

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385