Pneumatic Rotary Actuator - HP Series (Large Bore Rack-and-Pinion) | Parker NA

Pneumatic Rotary Actuator - HP Series (Large Bore Rack-and-Pinion)

The HP series actuator combines an alloy steel gear set with a high strength aluminum housing and precision, micro-finish, seamless, alloy steel tubing cylinders into an actuator suitable for numerous applications where  higher torques are required.

The HP series actuator combines an alloy steel gear set with a high strength aluminum housing and precision, micro-finish, seamless, alloy steel tubing cylinders into an actuator suitable for numerous applications where higher torques are required.

Use our configurator to build the right part for your application.
Description
    The HP Series actuator combines an alloy steel gear set with a high strength, aluminum housing and precision, micro finish, honed seamless, alloy steel tubing cylinders into an actuator suitable for numerous applications where higher torques are required.

      • Output torques @ 100 psi (6.9 bar): 4,500 & 10,000 lb-in
      •    Maximum pressure: 100 psig (6.9 bar)
      • Operating temperature range:
             o Nitrile seals 0 to 180° F (-18° to 82°C)
             o Fluorocarbon seals 0° to 250°F (-18° to 121°C)
      • Standard rotations: 90°, 180°, 360°
      • Rotational tolerance: -0°, +2°
      • Maximum breakaway pressure: 10 psig (0.7 bar)
      • Mounting orientation: unrestricted
      • Standard timing: Keyway in 12:00 position at midstroke
      • Recommended filtration: 40 micron filtered, dry air
      • Pneumatic cushions to minimize noise, vibration shock and assist deceleration control
      • End-of-rotation stroke adjusters for load position control and accurate rotation adjustment
      • Proximity switches for position sensing

    Rack and pinion design provides excellent efficiency characteristics
    Numerous shaft options available
    Ideal for large torque pneumatic applications
Description

Performance Characteristics

Product Type

Rack and Pinion

Standard Rotation (degrees)

90 | 180 | 360

Full Rotation Range (degrees)

20° to 720°

Torque Rating (in-lbs)

4500 and 10,000 @ 100 psi

Torque Rating (Nm)

-

Maximum Pressure (psi)

100

Maximum Pressure (bar)

6.9

Temperature Range (F)

0° to +180° (for Nitrile Seals) | 0° to +250° F (for Fluorocarbon Seals)

Temperature Range (C)

-18° to +82° (for Nitrile Seals) | -18° to +121 (for Fluorocarbon Seals)

Stroke Adjustment

None | 0-5° CW Rotation | 0-5° CCW Rotation | 0-5° Both Rotation | 0-30° CW Rotation | 0-30° CCW Rotation | 0-30° Both Rotation

Cushioning Type

None | CW Rotation only | CCW Rotation only | Both Rotations

Port Type

NPTF

Port Size

3/4"

Position Sensing

Yes

Sensor Type

Proximity sensor

Body Material

Aluminum

Shaft Material

High Strength Alloy Steel

Seal Material

Nitrile | Flourocarbon

Weight (lb)

63 to 190

Weight (kg)

28.5 to 86.1

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385