Pneumatic Rotary Actuator - PRN Series (Vane) | Parker NA

Pneumatic Rotary Actuator - PRN Series (Vane)

PRN(A) series rotary actuators, available in 9 sizes for torque up to 2549 lb-in @ 100 psi, incorporate a rounded vane design to virtually eliminate seal bypass. A selection of rotation angles and oscillating reference points is available for each model.

Description
    PRN(A) series rotary actuators are available in 9 sizes to handle a range of torque requirements up to 2549 lb-in @ 100 psi. The two-piece machined aluminum body and single piece shaft, vane, and seal incorporate a rounded vane design to virtually eliminate vane seal bypass. A selection of rotation angles and oscillating reference points are available for each model to provide options for both range and orientation. Additional options include mounting brackets, position sensors, and hydraulic shock absorbers. Below is a summary of specification information, please refer to the catalog tables for model specific detail.

      • Model sizes 1, 3, 10, 20, 30, 50, 150, 300, and 800 are available to handle a range of torque requirements
      • Output torque @ 100 psi: 1.6 - 2549 lb-in
      • Maximum operating pressure: 30-150 psi (2-10 bar)
      • Operating temperature range: 23° to 176°F (-5 to 80°C )
      • Standard rotations: 90°, 100°, 180°, 270°, 280°
      • Rotation tolerance: 0° to +4°
      • Oscillating reference point: 40°, 45°, 90°
      • Shock absorbers and position sensors available
      • Flange and foot mount brackets available
Description

Performance Characteristics

Product Type

Single Vane | Double Vane

Standard Rotation (degrees)

-

Full Rotation Range (degrees)

30° to 270°

Torque Rating (in-lbs)

1.6 to 2549 @ 100 psi

Torque Rating (Nm)

0.38 to 9.5 @ 6 bar

Maximum Pressure (psi)

150

Maximum Pressure (bar)

10

Temperature Range (F)

+23° to +176°

Temperature Range (C)

-5° to +80°

Stroke Adjustment

N/A

Cushioning Type

Shock Absorbers

Port Type

BSPT

Port Size

M5 | Rc 1/8" | Rc 1/4" | Rc 3/8"

Position Sensing

Yes

Sensor Type

Solid state

Body Material

Aluminum

Shaft Material

Steel

Seal Material

Nitrile

Weight (lb)

0.08 to 28

Weight (kg)

0.04 to 12.7

Maximum Operating Frequency

30 to 300

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385