Pneumatic Rotary Actuator - PV Series (Vane) | Parker NA

Pneumatic Rotary Actuator - PV Series (Vane)

PV series rotary actuators, available in 8 sizes for a range of torque up to 1800 lb-in @ 100 psi, are configured as single or double vane. Internal bumpers reduce rotation to 90° or 180°, stroke adjusters adapt the rotation angle to the application.

Use our configurator to build the right part for your application.
Description
    PV series rotary actuators are available in 8 sizes to handle a range of torque requirements, up to 1800 lb-in at 100 psi. The hard coat anodized aluminum construction can be configured as a single vane or double vane design providing options for maximum rotation and maximum torque within the same envelope. Internal bumpers can be used to reduce the maximum rotation to 90° or 180° while stroke adjusters can be used to adapt the rotation angle to the specific needs of the application by setting both the start and stop points.

    Available options include single end porting, flange mounting, double ended shaft, cleanroom, and high temperature seals. With a variety of options and configurations, the PV is a very versatile and adaptable rotary actuator.

      • Model Sizes 10, 11, 22, 33, 36, 42, 44, 46 are available to handle a range of torque requirements
      • Output torque @ 100 psi: 8 to 1800 lb-in
      • Maximum operating pressure: 150 psi (10 bar)
      • Operating temperature range:
             o Nitrile seals 30 to 180° F (-1 to 82°C)
             o Fluorocarbon seals 30° to 250°F (-1 to 121°C)
      • Standard rotations:
             o Single vane units: 280° (except sizes 10 & 11: 275°)
            o Double vane units: 100° (except sizes 10 & 11: 95°)
      • Rotation tolerance: ± 1° (except size 10 & 11: ± 2.5°)
      • Stroke adjusters available for load position control and accurate rotation adjustment
      • Internal bumpers available to provide 90° and 180° rotation
      • Mounting orientation: unrestricted
      • Bearings: bushing or ball
      • Clean room option available on some sizes
      • Magnet option available to enable proximity switches for position sensing
Description

Performance Characteristics

Product Type

Single Vane | Double Vane

Standard Rotation (degrees)

-

Full Rotation Range (degrees)

60° to 280°

Torque Rating (in-lbs)

8 to 1800 @ 100 psi

Torque Rating (Nm)

0.2 to 30.9 @ 6 bar

Maximum Pressure (psi)

150

Maximum Pressure (bar)

10

Temperature Range (F)

+30° to +180° (for Nitrile Seals) | +30° to +250° (for Fluorocarbon Seals)

Temperature Range (C)

-1° to +82° (for Nitrile Seals) | -1° to +121° (for Fluorocarbon Seals)

Stroke Adjustment

Stroke Adjuster | Bumpers

Cushioning Type

No

Port Type

NPTF

Port Size

10-32 | 1/8" | 1/4"

Position Sensing

Yes

Sensor Type

Hall Effect | Reed

Body Material

Aluminum

Shaft Material

Stainless Steel

Seal Material

Nitrile | Flourocarbon

Weight (lb)

0.38 to 10.75

Weight (kg)

0.2 to 4.9

Maximum Operating Frequency

N/A

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385