Pneumatic Rotary Actuator - WR Series (Wrist Rotator) | Parker NA

Pneumatic Rotary Actuator - WR Series (Wrist Rotator)

WR series rotary actuator features enable use as a pick-and-place component or precision rotary actuator. Stops provide adjustable rotation from 30° to 205° and feature hydraulic shock absorbers or polyurethane bumpers. Max torque of 65 lb-in @ 100 psi

Description
    WR (Wrist Rotate) series rotary actuators provide added features to allow use as a modular pick-and-place component or as a precision pneumatic rotary actuator. Rotation stops provide adjustable rotation from 30° to 205° and feature hydraulic shock absorbers or polyurethane bumpers. Optional plug-in style inductive proximity sensors provide an end of rotation signal. A piston magnet option is available for use with hall effect and reed sensors for full rotation position sensing. The body features hard coat anodized aluminum and stainless steel construction for corrosion resistance.

      • Output torque @ 100 psi: 15 or 65 lb-in
      • Maximum operating pressure: 150 psi (10 bar)
      • Operating temperature range: 0 to 180°F  (-17° to 82°C)
      • Rotation range: 30° to 205° (adjustable)
      • Mounting orientation: unrestricted
Description

Performance Characteristics

Product Type

Vane

Standard Rotation (degrees)

-

Full Rotation Range (degrees)

30° to 205°

Torque Rating (in-lbs)

15 to 65 @ 100 psi

Torque Rating (Nm)

-

Maximum Pressure (psi)

150

Maximum Pressure (bar)

10

Temperature Range (F)

0° to +180°

Temperature Range (C)

-17° to +82°

Stroke Adjustment

Stroke Adjusters

Cushioning Type

Shock Absorbers

Port Type

Presto lock tube

Port Size

5/32" | 1/4"

Position Sensing

Yes

Sensor Type

PNP | NPN | Hall effect | Reed

Body Material

Aluminum | Stainless steel

Shaft Material

Stainless steel

Seal Material

Nitrile

Weight (lb)

1.5 to 3.5

Weight (kg)

0.7 to 1.6

Maximum Operating Frequency

N/A

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385