Pneumatic Rotary Positioning Stages - P5RS Series (rotary tables) | Parker NA

Pneumatic Rotary Positioning Stages - P5RS Series (rotary tables)

The P5RS is a rotary table actuated using a twin rack and pinion design. Stroke adjustment ranges from 0 to 190 degrees of rotation. Contains a hollow center shaft for piping, or wiring. A magnetic piston is standard and shock absorbers are available.

Use our configurator to build the right part for your application.
Description
    The P5RS is a rotary table actuated using a twin rack and pinion design. Stroke adjusters are standard and enable adjustment from 0 to 190 degrees of rotation. The center shaft is hollow to allow piping, or wiring, to pass through to mounted accessories.  A magnetic piston is standard and shock absorbers are available.

      • Operating pressure: 14.5 to 130.5 psi or 1 to 9 bar
      • Temperature range:  23° to 140°F or -5° to 60°C
      • Torque Range:  1.69 to 13.52 Nm
      • Stroke:  0 to 190 degrees
Description

Performance Characteristics

Product Type

Rack and Pinion

Full Rotation Range (degrees)

0 to 190° (adjustable)

Torque Range (Nm)

1.69 to 13.52 (at 7 bar)

Maximum Pressure (psi)

130.5

Maximum Pressure (bar)

9

Temperature Range (F)

23° to 140°

Temperature Range (C)

-5° to 60°

Stroke Adjustment

Stroke Adjusters | Shock Absorbers

Cushioning Mechanism

N/A

Port Type

BSPP

Port Size

1/8"

Position Sensing

Yes

Sensor Type

Reed | NPN | PNP

Body Material

Aluminum Alloy

Shaft Material

Stainless Steel

Piston Material

Stainless Steel

Seal Material

NBR

Weight (lb)

8.6 to 12.2

Weight (kg)

0.7 to 3.07

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385